CAD (0)
▾
Aurora Bearing MM-M & MB-M Series Male Rod Ends - Metric - General Purpose - Precision
Aurora Bearing Metric Rod Ends
- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated, hard chrome plated.
- Race - Low carbon steel - protective coated for corrosion resistance.
- Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-M5Z = Zerk Type Fitting MM-M5F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Indentation on bottom of shank identifies metric thread.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-M5T.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM-M3 | Thread Type N/A Right Hand | B - Ball Bore N/A 3.000 mm | W - Ball Width N/A 6.00 mm | H - Head Width N/A 4.75 mm | A - Base to Center N/A 27.00 mm | D - Head Diameter N/A 12.50 mm | C - Thread Length N/A 15.00 mm | Thread Size N/A M3 x 0.5 | Ultimate Radial Static Load Capacity N/A 1,775 N |
CAD
N/A
|
| MB-M3 | Thread Type N/A Left Hand | B - Ball Bore N/A 3.000 mm | W - Ball Width N/A 6.00 mm | H - Head Width N/A 4.75 mm | A - Base to Center N/A 27.00 mm | D - Head Diameter N/A 12.50 mm | C - Thread Length N/A 15.00 mm | Thread Size N/A M3 x 0.5 | Ultimate Radial Static Load Capacity N/A 1,775 N |
CAD
N/A
|
| MM-M5 | Thread Type N/A Right Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 33.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Length N/A 20.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A 5,168 N |
CAD
N/A
|
| MB-M5 | Thread Type N/A Left Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 33.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Length N/A 20.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A 5,168 N |
CAD
N/A
|
| MM-M5F | Thread Type N/A Right Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 33.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Length N/A 20.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MB-M5F | Thread Type N/A Left Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 33.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Length N/A 20.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MM-M5Z | Thread Type N/A Right Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 33.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Length N/A 20.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MB-M5Z | Thread Type N/A Left Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 33.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Length N/A 20.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MM-M6 | Thread Type N/A Right Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Length N/A 22.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A 7,296 N |
CAD
N/A
|
| MB-M6 | Thread Type N/A Left Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Length N/A 22.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A 7,296 N |
CAD
N/A
|
| MM-M6F | Thread Type N/A Right Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Length N/A 22.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MB-M6F | Thread Type N/A Left Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Length N/A 22.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MM-M6Z | Thread Type N/A Right Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Length N/A 22.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MB-M6Z | Thread Type N/A Left Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Length N/A 22.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MMF-M8 | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A 13,591 N |
CAD
N/A
|
| MBF-M8 | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A 13,591 N |
CAD
N/A
|
| MMF-M8F | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MBF-M8F | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MMF-M8Z | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MBF-M8Z | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MM-M8 | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A 13,591 N |
CAD
N/A
|
| MB-M8 | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A 13,591 N |
CAD
N/A
|
| MM-M8F | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MB-M8F | Thread Type N/A Left Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
| MM-M8Z | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 42.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Length N/A 25.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|