Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 16 17 18 19 

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

X32036XM N/A 32036XM N/A 180 mm7.0866 in N/A 64.000 mm2.5197 in N/A 707000 N159000 lbf N/A 1240000 N280000 lbf N/A
X32236 N/A 32236 N/A 180 mm7.0866 in N/A 86 mm3.3858 in N/A 1140000 N255000 lbf N/A 1900000 N427000 lbf N/A
X32936M N/A 32936M N/A 180 mm7.0866 in N/A 45 mm1.7717 in N/A 403000 N90600 lbf N/A 795000 N179000 lbf N/A
JM241538 N/A N/A 189.949 mm7.4783 in N/A 60.000 mm2.3622 in N/A N/A N/A
JM241538 N/A N/A 189.949 mm7.4783 in N/A 60.000 mm2.3622 in N/A N/A N/A
JM738249 N/A M738200 N/A 190 mm7.4803 in N/A 44.000 mm1.7323 in N/A 407000 N91500 lbf N/A 807000 N181000 lbf N/A
JM738249A N/A M738200 N/A 190 mm7.4803 in N/A 44.000 mm1.7323 in N/A 407000 N91500 lbf N/A 807000 N181000 lbf N/A
X30238 N/A 30238 N/A 190 mm7.4803 in N/A 55 mm2.1654 in N/A 1050000 N237000 lbf N/A 1390000 N312000 lbf N/A
X32038XM N/A 32038XM N/A 190 mm7.4803 in N/A 64.000 mm2.5197 in N/A 719000 N162000 lbf N/A 1290000 N290000 lbf N/A
X32238 N/A 32238 N/A 190 mm7.4803 in N/A 92 mm3.622 in N/A 1700000 N383000 lbf N/A 2210000 N496000 lbf N/A
X32938M N/A 32938 N/A 190 mm7.4803 in N/A 45 mm1.7717 in N/A 398000 N89500 lbf N/A 833000 N187000 lbf N/A
JHM840449 N/A HM840400 N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 695000 N156000 lbf N/A 1280000 N287000 lbf N/A
JHM840449A N/A HM840400 N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 695000 N156000 lbf N/A 1280000 N287000 lbf N/A
X30240 N/A 30240 N/A 200 mm7.874 in N/A 58.000 mm2.2835 in N/A 891000 N200000 lbf N/A 1330000 N299000 lbf N/A
X32040XM N/A 32040XM N/A 200 mm7.874 in N/A 70 mm2.7559 in N/A 847000 N191000 lbf N/A 1520000 N342000 lbf N/A
X32240 N/A 32240 N/A 200 mm7.874 in N/A 98 mm3.8583 in N/A 1390000 N312000 lbf N/A 2250000 N506000 lbf N/A
X32940M N/A 32940M N/A 200 mm7.874 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 1050000 N235000 lbf N/A
X30244M N/A 30244 N/A 220 mm8.6614 in N/A 65 mm2.5591 in N/A 1260000 N283000 lbf N/A 1560000 N350000 lbf N/A
X32044XM N/A 32044XM N/A 220 mm8.6614 in N/A 76 mm2.9921 in N/A 994000 N223000 lbf N/A 1800000 N405000 lbf N/A
X32244M N/A 32244 N/A 220 mm8.6614 in N/A 108 mm4.252 in N/A 2120000 N476000 lbf N/A 3010000 N677000 lbf N/A
X32944M N/A 32944M N/A 220 mm8.6614 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 1090000 N245000 lbf N/A
JP24049 N/A JP24000 N/A 240 mm9.4488 in N/A 39 mm1.5354 in N/A 440000 N99000 lbf N/A 808000 N182000 lbf N/A
X32048X N/A 32048X N/A 240 mm9.4488 in N/A 76 mm2.9921 in N/A 1180000 N266000 lbf N/A 1940000 N435000 lbf N/A
X32048XR N/A M249700 N/A 240 mm9.4488 in N/A 76 mm2.9921 in N/A 835000 N188000 lbf N/A 1630000 N366000 lbf N/A
X32048XRSA N/A M249700 N/A 240 mm9.4488 in N/A 76 mm2.9921 in N/A 835000 N188000 lbf N/A 1630000 N366000 lbf N/A
Unit of Measure
« 16 17 18 19