Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

376 N/A 375 N/A 1.7717 in45.001 mm N/A 0.875 in22.225 mm N/A 23400 lbf104000 N N/A 22700 lbf101000 N N/A
376A N/A 375 N/A 1.7717 in45.001 mm N/A 0.875 in22.225 mm N/A 19800 lbf87900 N N/A 22700 lbf101000 N N/A
376X N/A 375 N/A 1.7717 in45.001 mm N/A 0.875 in22.225 mm N/A 18300 lbf81400 N N/A 22700 lbf101000 N N/A
435-S N/A 435 N/A 1.7717 in45.001 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
4559 N/A N/A 1.7717 in45.001 mm N/A 1.581 in40.157 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A
458-S N/A 455 N/A 1.7717 in45.001 mm N/A 1.1542 in29.317 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
17887 N/A N/A 1.7807 in45.23 mm N/A 0.8125 in20.638 mm N/A 15500 lbf68900 N N/A 18700 lbf83300 N N/A
3586 N/A 3500 N/A 1.781 in45.237 mm N/A 1.216 in30.886 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
KLM603049H N/A N/A 1.7812 in45.242 mm N/A 0.7812 in19.842 mm N/A 17200 lbf76300 N N/A 17500 lbf77900 N N/A
LM102949 N/A N/A 1.7812 in45.242 mm N/A 0.78 in19.812 mm N/A 16400 lbf72900 N N/A 18400 lbf81800 N N/A
LM102949CP N/A N/A 1.7812 in45.242 mm N/A 0.78 in19.812 mm N/A 16400 lbf72900 N N/A 18400 lbf81800 N N/A
LM603049 N/A N/A 1.7812 in45.242 mm N/A 0.7812 in19.842 mm N/A 17200 lbf76300 N N/A 17500 lbf77900 N N/A
LM603049AS N/A N/A 1.7812 in45.242 mm N/A 0.7812 in19.842 mm N/A 17200 lbf76300 N N/A 17500 lbf77900 N N/A
25590 N/A 25500 N/A 1.796 in45.618 mm N/A 1 in25.4 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A
437 N/A 435 N/A 1.8020 in45.771 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
HM204049 N/A N/A 1.8105 in45.987 mm N/A 1.2598 in31.999 mm N/A 38300 lbf170000 N N/A 38600 lbf172000 N N/A
LM503349 N/A N/A 1.8105 in45.987 mm N/A 0.7087 in18.001 mm N/A 15100 lbf67400 N N/A 17000 lbf75400 N N/A
LM503349A N/A N/A 1.8105 in45.987 mm N/A 0.7087 in18.001 mm N/A 15100 lbf67400 N N/A 17000 lbf75400 N N/A
13181 N/A N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A
18690 N/A 18600 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A
18780 N/A 18700 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54700 N N/A 15200 lbf67500 N N/A
25592 N/A 25500 N/A 1.8125 in46.038 mm N/A 1 in25.4 mm N/A 20300 lbf90500 N N/A 24900 lbf111000 N N/A
2984 N/A 2900 N/A 1.8125 in46.038 mm N/A 1.0082 in25.608 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A
2984A N/A 2900 N/A 1.8125 in46.038 mm N/A 1.0082 in25.608 mm N/A 21000 lbf93300 N N/A 26200 lbf117000 N N/A
359A N/A 355 N/A 1.8125 in46.038 mm N/A 0.854 in21.692 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A
Unit of Measure
« 26 27 28 29 30 »