Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 2420 | N/A 2400 | N/A 2.6875 in68.263 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 242375 | N/A 240000 | N/A 23.75 in603.25 mm | N/A 2 in50.8 mm |
N/A
|
| 24261 | N/A 24000 | N/A 2.6150 in66.421 mm | N/A 0.625 in15.875 mm |
N/A
|
| 243 | N/A 245 | N/A 2.4409 in61.999 mm | N/A 0.6693 in17 mm |
N/A
|
| 243250 | N/A 243000 | N/A 24.995 in634.873 mm | N/A 2.5 in63.5 mm |
N/A
|
| 243250W | N/A 243000 | N/A 24.995 in634.873 mm | N/A 2.5 in63.5 mm |
N/A
|
| 244235 | N/A 244000 | N/A 23.5 in596.9 mm | N/A 2.125 in53.975 mm |
N/A
|
| 244X | N/A 245 | N/A 2.4375 in61.913 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 24720 | N/A 24700 | N/A 3 in76.2 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 24721 | N/A 24700 | N/A 3 in76.2 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 24722 | N/A 24700 | N/A 3 in76.2 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 251575 | N/A 250000 | N/A 15.75 in400.05 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 2520 | N/A 2500 | N/A 2.6150 in66.421 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 2520A | N/A 2500 | N/A 2.6150 in66.421 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 2522X | N/A 2500 | N/A 2.625 in66.675 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 2523 | N/A 2500 | N/A 2.75 in69.85 mm | N/A 0.75 in19.05 mm |
N/A
|
| 2523-S | N/A 2500 | N/A 2.75 in69.85 mm | N/A 0.75 in19.05 mm |
N/A
|
| 2525 | N/A 2500 | N/A 2.8355 in72.022 mm | N/A 0.75 in19.05 mm |
N/A
|
| 2526X | N/A 2500 | N/A 2.8346 in71.999 mm | N/A 0.75 in19.05 mm |
N/A
|
| 253 | N/A 255 | N/A 2.8346 in71.999 mm | N/A 0.6693 in17 mm |
N/A
|
| 2530 | N/A 2500 | N/A 2.6150 in66.421 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 25518 | N/A 25500 | N/A 3.2273 in81.973 mm | N/A 0.7525 in19.114 mm |
N/A
|
| 25519 | N/A 25500 | N/A 3.25 in82.55 mm | N/A 0.75 in19.05 mm |
N/A
|
| 25520 | N/A 25500 | N/A 3.265 in82.931 mm | N/A 0.75 in19.05 mm |
N/A
|
| 25521 | N/A 25500 | N/A 3.27 in83.058 mm | N/A 0.75 in19.05 mm |
N/A
|