Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 26824 | N/A 26800 | N/A 3.1496 in80 mm | N/A 0.75 in19.05 mm |
N/A
|
| 26830 | N/A 26800 | N/A 3.1562 in80.167 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 26831 | N/A 26800 | N/A 3.4843 in88.501 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 271100 | N/A 270000 | N/A 11 in279.4 mm | N/A 2.5 in63.5 mm |
N/A
|
| 271102-S | N/A 270000 | N/A 11.0236 in279.999 mm | N/A 2.4375 in61.913 mm |
N/A
|
| 271125 | N/A 270000 | N/A 11.25 in285.75 mm | N/A 2.3125 in58.738 mm |
N/A
|
| 2720 | N/A 2700 | N/A 3 in76.2 mm | N/A 0.75 in19.05 mm |
N/A
|
| 2726 | N/A 2700 | N/A 2.875 in73.025 mm | N/A 0.75 in19.05 mm |
N/A
|
| 2729 | N/A 2700 | N/A 3 in76.2 mm | N/A 0.75 in19.05 mm |
N/A
|
| 2729X | N/A 2700 | N/A 3 in76.2 mm | N/A 0.75 in19.05 mm |
N/A
|
| 2731 | N/A 2700 | N/A 3.125 in79.375 mm | N/A 0.75 in19.05 mm |
N/A
|
| 2732 | N/A 2700 | N/A 3.125 in79.375 mm | N/A 0.9688 in24.608 mm |
N/A
|
| 2733 | N/A 2700 | N/A 2.9630 in75.260 mm | N/A 0.75 in19.05 mm |
N/A
|
| 2734 | N/A 2700 | N/A 3.125 in79.375 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 2735X | N/A 2700 | N/A 2.875 in73.025 mm | N/A 0.75 in19.05 mm |
N/A
|
| 2736 | N/A 2700 | N/A 2-15/16 in74.613 mm | N/A 0.75 in19.05 mm |
N/A
|
| 275155 | N/A 275000 | N/A 15.5 in393.7 mm | N/A 1.9687 in50.005 mm |
N/A
|
| 275158 | N/A 275000 | N/A 15.8750 in403.225 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 275160 | N/A 275000 | N/A 16 in406.4 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 27620 | N/A 27600 | N/A 4.9375 in125.413 mm | N/A 0.7813 in19.845 mm |
N/A
|
| 27620RB | N/A 27600 | N/A 4.9375 in125.413 mm | N/A 0.7813 in19.845 mm |
N/A
|
| 27621 | N/A 27600 | N/A 4.9375 in125.413 mm | N/A 1 in25.4 mm |
N/A
|
| 277565 | N/A 277000 | N/A 56.5 in1435.1 mm | N/A 3.75 in95.25 mm |
N/A
|
| 27820 | N/A 27800 | N/A 3.151 in80.035 mm | N/A 0.7288 in18.512 mm |
N/A
|
| 27821 | N/A 27800 | N/A 3.151 in80.035 mm | N/A 0.6875 in17.463 mm |
N/A
|