Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

362X N/A 365 N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A
363 N/A 365 N/A 3.5433 in90.000 mm N/A 0.7874 in20 mm N/A
36300 N/A 36000 N/A 3 in76.2 mm N/A 0.9375 in23.813 mm N/A
363X N/A 365 N/A 3.5 in88.9 mm N/A 0.9375 in23.813 mm N/A
36620 N/A 36600 N/A 7.625 in193.675 mm N/A 0.9063 in23.020 mm N/A
36620P N/A 36600 N/A 7.625 in193.675 mm N/A 0.9063 in23.020 mm N/A
36626 N/A 36600 N/A 8 in203.2 mm N/A 0.9063 in23.020 mm N/A
36920 N/A 36900 N/A 8.9375 in227.013 mm N/A 0.9063 in23.020 mm N/A
372 N/A 375 N/A 3.9370 in100.000 mm N/A 0.8592 in21.824 mm N/A
3720 N/A 3700 N/A 3.6718 in93.264 mm N/A 0.9375 in23.813 mm N/A
3720V N/A 3700 N/A 3.6718 in93.264 mm N/A 0.9375 in23.813 mm N/A
3726 N/A 3700 N/A 3.75 in95.25 mm N/A 0.9375 in23.813 mm N/A
3727 N/A 3700 N/A 3.6875 in93.663 mm N/A 0.9375 in23.813 mm N/A
372A N/A 375 N/A 3.8125 in96.838 mm N/A 0.75 in19.05 mm N/A
373 N/A 375 N/A 3.9370 in100.000 mm N/A 0.9842 in24.999 mm N/A
3730 N/A 3700 N/A 3.6718 in93.264 mm N/A 0.9375 in23.813 mm N/A
3731 N/A 3700 N/A 3.9362 in99.979 mm N/A 0.9375 in23.813 mm N/A
3732 N/A 3700 N/A 3.875 in98.425 mm N/A 0.9375 in23.813 mm N/A
3733 N/A 3700 N/A 3.9385 in100.038 mm N/A 0.9375 in23.813 mm N/A
3735 N/A 3700 N/A 3.9386 in100.040 mm N/A 0.9375 in23.813 mm N/A
374 N/A 375 N/A 3.6718 in93.264 mm N/A 0.5938 in15.083 mm N/A
37624 N/A 37000 N/A 6.25 in158.75 mm N/A 0.625 in15.875 mm N/A
37625 N/A 37000 N/A 6.25 in158.75 mm N/A 0.625 in15.875 mm N/A
37625RB N/A 37000 N/A 6.25 in158.75 mm N/A 0.625 in15.875 mm N/A
380190 N/A 380000 N/A 19 in482.6 mm N/A 2.875 in73.025 mm N/A
Unit of Measure
« 16 17 18 19 20 »