Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 393C | N/A 395 | N/A 4.468 in113.487 mm | N/A 0.8060 in20.472 mm |
N/A
|
| 393WE | N/A 395 | N/A 4.5900 in116.586 mm | N/A 1.1859 in30.122 mm |
N/A
|
| 394 | N/A 395 | N/A 4.3307 in110.000 mm | N/A 0.8661 in21.999 mm |
N/A
|
| 39412 | N/A 39000 | N/A 4.125 in104.775 mm | N/A 0.625 in15.875 mm |
N/A
|
| 39414X | N/A 39000 | N/A 4.1339 in105.001 mm | N/A 0.6299 in15.999 mm |
N/A
|
| 39422 | N/A 39000 | N/A 4.2188 in107.158 mm | N/A 0.8348 in21.204 mm |
N/A
|
| 39433 | N/A 39000 | N/A 4.3330 in110.058 mm | N/A 0.6786 in17.236 mm |
N/A
|
| 394A | N/A 395 | N/A 4.3307 in110.000 mm | N/A 0.7411 in18.824 mm |
N/A
|
| 394ARB | N/A 395 | N/A 4.3307 in110.000 mm | N/A 0.7411 in18.824 mm |
N/A
|
| 394AS | N/A 395 | N/A 4.3307 in110.000 mm | N/A 0.7411 in18.824 mm |
N/A
|
| 394AX | N/A 395 | N/A 4.3307 in110.000 mm | N/A 0.7411 in18.824 mm |
N/A
|
| 394CS | N/A 395 | N/A 4.468 in113.487 mm | N/A 0.7411 in18.824 mm |
N/A
|
| 394XS | N/A 395 | N/A 4.3301 in109.985 mm | N/A 0.748 in18.999 mm |
N/A
|
| 39520 | N/A 39500 | N/A 4.4375 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 39520P | N/A 39500 | N/A 4.4375 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 39520XX | N/A 39500 | N/A 4.4375 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 39521 | N/A 39500 | N/A 4.4375 in112.713 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 39522 | N/A 39500 | N/A 4.4375 in112.713 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 39528 | N/A 39500 | N/A 4.7238 in119.985 mm | N/A 1.0610 in26.949 mm |
N/A
|
| 412 | N/A 415 | N/A 3.25 in82.55 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 41286 | N/A 41000 | N/A 2.8593 in72.626 mm | N/A 0.6875 in17.463 mm |
N/A
|
| 412A | N/A 415 | N/A 3.25 in82.55 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 413 | N/A 415 | N/A 3.5433 in90.000 mm | N/A 1.03 in26.162 mm |
N/A
|
| 413X | N/A 415 | N/A 3.5433 in90.000 mm | N/A 0.8661 in21.999 mm |
N/A
|
| 414 | N/A 415 | N/A 3.4843 in88.501 mm | N/A 0.875 in22.225 mm |
N/A
|