Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 474XS | N/A 475 | N/A 4.7244 in120.000 mm | N/A 1.031 in26.187 mm |
N/A
|
| 47620 | N/A 47600 | N/A 5.25 in133.35 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 47620A | N/A 47600 | N/A 5.25 in133.35 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 47621 | N/A 47600 | N/A 5.5115 in139.992 mm | N/A 1.1563 in29.370 mm |
N/A
|
| 47820 | N/A 47800 | N/A 5.75 in146.05 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 47820XX | N/A 47800 | N/A 5.75 in146.05 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 47823 | N/A 47800 | N/A 5.9500 in151.130 mm | N/A 1.0313 in26.195 mm |
N/A
|
| 480340 | N/A 480000 | N/A 33.9960 in863.498 mm | N/A 5.75 in146.05 mm |
N/A
|
| 48120 | N/A 48100 | N/A 6.375 in161.925 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 48220 | N/A 48200 | N/A 7.1875 in182.563 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 48320 | N/A 48300 | N/A 7.5 in190.5 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 48320XX | N/A 48300 | N/A 7.5 in190.5 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 48328 | N/A 48300 | N/A 8 in203.2 mm | N/A 1.3125 in33.338 mm |
N/A
|
| 48620XX | N/A 48600 | N/A 7.875 in200.025 mm | N/A 1.3437 in34.13 mm |
N/A
|
| 48750 | N/A 48000 | N/A 7.5 in190.5 mm | N/A 1 in25.4 mm |
N/A
|
| 492A | N/A 495 | N/A 5.25 in133.35 mm | N/A 0.875 in22.225 mm |
N/A
|
| 492W | N/A 495 | N/A 5.25 in133.35 mm | N/A 1 in25.4 mm |
N/A
|
| 493 | N/A 495 | N/A 5.375 in136.525 mm | N/A 0.875 in22.225 mm |
N/A
|
| 49368 | N/A 49000 | N/A 3.6875 in93.663 mm | N/A 1 in25.4 mm |
N/A
|
| 493A | N/A 495 | N/A 5.3140 in134.976 mm | N/A 0.875 in22.225 mm |
N/A
|
| 493AA | N/A 495 | N/A 5.375 in136.525 mm | N/A 0.875 in22.225 mm |
N/A
|
| 493P | N/A 495 | N/A 5.375 in136.525 mm | N/A 0.875 in22.225 mm |
N/A
|
| 493-S | N/A 495 | N/A 5.375 in136.525 mm | N/A 1.1600 in29.464 mm |
N/A
|
| 493V | N/A 495 | N/A 5.375 in136.525 mm | N/A 0.875 in22.225 mm |
N/A
|
| 493X | N/A 495 | N/A 5.5118 in140.000 mm | N/A 0.875 in22.225 mm |
N/A
|