Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

544118 N/A 544000 N/A 11.8125 in300.038 mm N/A 0.9375 in23.813 mm N/A
544118-SA N/A 544000 N/A 11.8125 in300.038 mm N/A 0.9375 in23.813 mm N/A
545139 N/A 545000 N/A 13.9375 in354.013 mm N/A 0.875 in22.225 mm N/A
545141 N/A 545000 N/A 14.125 in358.775 mm N/A 0.875 in22.225 mm N/A
546355 N/A 546000 N/A 35.4950 in901.573 mm N/A 7.5 in190.5 mm N/A
547480 N/A 547000 N/A 48.0000 in1219.200 mm N/A 7.375 in187.325 mm N/A
552 N/A 555 N/A 4.875 in123.825 mm N/A 1.3125 in33.338 mm N/A
5520 N/A 5500 N/A 4.7343 in120.251 mm N/A 1.4375 in36.513 mm N/A
5521 N/A 5500 N/A 5.1181 in130.000 mm N/A 1.4375 in36.513 mm N/A
5524 N/A 5500 N/A 4.7343 in120.251 mm N/A 1.4375 in36.513 mm N/A
552A N/A 555 N/A 4.875 in123.825 mm N/A 1.1875 in30.163 mm N/A
552AW N/A 555 N/A 4.875 in123.825 mm N/A 1.1875 in30.163 mm N/A
552AX N/A 555 N/A 4.875 in123.825 mm N/A 1.1875 in30.163 mm N/A
552-S N/A 555 N/A 4.875 in123.825 mm N/A 1.062 in26.975 mm N/A
552-SX N/A 555 N/A 4.875 in123.825 mm N/A 1.25 in31.75 mm N/A
5535 N/A 5500 N/A 4.8125 in122.238 mm N/A 1.4375 in36.513 mm N/A
5535V N/A 5500 N/A 4.8125 in122.238 mm N/A 1.4375 in36.513 mm N/A
553A N/A 555 N/A 4.9213 in125.001 mm N/A 1.1875 in30.163 mm N/A
553-S N/A 555 N/A 5.1205 in130.061 mm N/A 1.1875 in30.163 mm N/A
553-SA N/A 555 N/A 5.1159 in129.944 mm N/A 1.1875 in30.163 mm N/A
553X N/A 555 N/A 4.8125 in122.238 mm N/A 1.1875 in30.163 mm N/A
55434 N/A 55000C N/A 4.3301 in109.985 mm N/A 0.7766 in19.726 mm N/A
55437 N/A 55000C N/A 4.375 in111.125 mm N/A 0.8125 in20.638 mm N/A
55443 N/A 55000C N/A 4.4375 in112.713 mm N/A 0.8125 in20.638 mm N/A
561251 N/A 560000 N/A 12.5 in317.5 mm N/A 2.125 in53.975 mm N/A
Unit of Measure
« 26 27 28 29 30 »