Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 592AS | N/A 595 | N/A 6 in152.4 mm | N/A 1.0312 in26.192 mm |
N/A
|
| 592AX | N/A 595 | N/A 5.8200 in147.828 mm | N/A 1.0312 in26.192 mm |
N/A
|
| 592-S | N/A 595 | N/A 6 in152.4 mm | N/A 1.5625 in39.688 mm |
N/A
|
| 592XE | N/A 595 | N/A 5.8125 in147.638 mm | N/A 1.0312 in26.192 mm |
N/A
|
| 592XS | N/A 595 | N/A 5.8125 in147.638 mm | N/A 1.0312 in26.192 mm |
N/A
|
| 593X | N/A 595 | N/A 5.9055 in150 mm | N/A 1.063 in27 mm |
N/A
|
| 59412 | N/A 59000 | N/A 4.125 in104.775 mm | N/A 1.125 in28.575 mm |
N/A
|
| 59413 | N/A 59000 | N/A 4.125 in104.775 mm | N/A 1.125 in28.575 mm |
N/A
|
| 59425 | N/A 59000 | N/A 4.25 in107.95 mm | N/A 1.125 in28.575 mm |
N/A
|
| 59429 | N/A 59000 | N/A 4.2900 in108.966 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 59429RB | N/A 59000 | N/A 4.2900 in108.966 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 6 | N/A 5C | N/A 1.7500 in44.450 mm | N/A 0.3750 in9.525 mm |
N/A
|
| 607140 | N/A 607000 | N/A 14 in355.6 mm | N/A 2.125 in53.975 mm |
N/A
|
| 612 | N/A 615 | N/A 4.75 in120.65 mm | N/A 1.25 in31.75 mm |
N/A
|
| 612A | N/A 615 | N/A 4.7260 in120.040 mm | N/A 1.25 in31.75 mm |
N/A
|
| 612-S | N/A 615 | N/A 4.75 in120.65 mm | N/A 1.25 in31.75 mm |
N/A
|
| 612V | N/A 615 | N/A 4.75 in120.65 mm | N/A 1.25 in31.75 mm |
N/A
|
| 612X | N/A 615 | N/A 4.75 in120.65 mm | N/A 1.25 in31.75 mm |
N/A
|
| 613-S | N/A 615 | N/A 4.5000 in114.300 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 613X | N/A 615 | N/A 4.7244 in120.000 mm | N/A 1.22 in30.988 mm |
N/A
|
| 614X | N/A 615 | N/A 4.5276 in115.001 mm | N/A 1.24 in31.496 mm |
N/A
|
| 620220 | N/A 620000 | N/A 22 in558.8 mm | N/A 2.75 in69.85 mm |
N/A
|
| 6220 | N/A 6200 | N/A 5 in127 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 631480 | N/A 631000 | N/A 48.0000 in1219.200 mm | N/A 6.5 in165.1 mm |
N/A
|
| 631482 | N/A 631000 | N/A 48.0265 in1219.873 mm | N/A 6.6040 in167.742 mm |
N/A
|