Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 753X | N/A 755 | N/A 6.2992 in160.000 mm | N/A 1.4961 in38.001 mm |
N/A
|
| 755360 | N/A 755000 | N/A 36 in914.4 mm | N/A 2.375 in60.325 mm |
N/A
|
| 755363 | N/A 755000 | N/A 36.5000 in927.100 mm | N/A 2.375 in60.325 mm |
N/A
|
| 763410 | N/A 763000 | N/A 41 in1041.4 mm | N/A 2.625 in66.675 mm |
N/A
|
| 772 | N/A 775 | N/A 7.125 in180.975 mm | N/A 1.5 in38.1 mm |
N/A
|
| 772A | N/A 775 | N/A 6.875 in174.625 mm | N/A 1.5 in38.1 mm |
N/A
|
| 773 | N/A 775 | N/A 7.0866 in180 mm | N/A 1.5748 in40 mm |
N/A
|
| 773AA | N/A 775 | N/A 7.0856 in179.974 mm | N/A 1.5 in38.1 mm |
N/A
|
| 776520 | N/A 776000 | N/A 52.0000 in1320.800 mm | N/A 2.75 in69.85 mm |
N/A
|
| 77675 | N/A 77000 | N/A 6.75 in171.45 mm | N/A 1.5 in38.1 mm |
N/A
|
| 77676X | N/A 77000 | N/A 6.75 in171.45 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 781400 | N/A 780000 | N/A 14 in355.6 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 78537 | N/A 78000 | N/A 5.375 in136.525 mm | N/A 0.9260 in23.520 mm |
N/A
|
| 78551 | N/A 78000 | N/A 5.5130 in140.030 mm | N/A 0.9260 in23.520 mm |
N/A
|
| 78571 | N/A 78000 | N/A 5.7080 in144.983 mm | N/A 0.9058 in23.007 mm |
N/A
|
| 790221 | N/A 790000 | N/A 22 in558.8 mm | N/A 3.875 in98.425 mm |
N/A
|
| 792 | N/A 795 | N/A 8.125 in206.375 mm | N/A 1.375 in34.925 mm |
N/A
|
| 793 | N/A 795 | N/A 8.125 in206.375 mm | N/A 1.375 in34.925 mm |
N/A
|
| 7A | N/A 5C | N/A 1.9352 in49.154 mm | N/A 0.875 in22.225 mm |
N/A
|
| 80217 | N/A 80000 | N/A 21.75 in552.45 mm | N/A 1.25 in31.75 mm |
N/A
|
| 80222 | N/A 80000 | N/A 22.25 in565.15 mm | N/A 1.25 in31.75 mm |
N/A
|
| 80325 | N/A 80300 | N/A 21 in533.4 mm | N/A 1.375 in34.925 mm |
N/A
|
| 80418 | N/A 80400 | N/A 23.5 in596.9 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 80425 | N/A 80400 | N/A 24.25 in615.95 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 80720 | N/A 80700 | N/A 29 in736.6 mm | N/A 1.6250 in41.275 mm |
N/A
|