Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

854V N/A 855 N/A 7.5 in190.5 mm N/A 1.75 in44.45 mm N/A
854X N/A 855 N/A 7.875 in200.025 mm N/A 1.9375 in49.213 mm N/A
85845 N/A 85000 N/A 8.4375 in214.313 mm N/A 1.4375 in36.513 mm N/A
86100 N/A 86000 N/A 10 in254 mm N/A 1.3125 in33.338 mm N/A
86100W N/A 86000 N/A 10 in254 mm N/A 1.3125 in33.338 mm N/A
86105 N/A 86000 N/A 10.5 in266.7 mm N/A 1.3125 in33.338 mm N/A
87111 N/A 87000 N/A 11.125 in282.575 mm N/A 1.4375 in36.513 mm N/A
87111XX N/A 87000 N/A 11.125 in282.575 mm N/A 1.4375 in36.513 mm N/A
88126 N/A 88000 N/A 12.625 in320.675 mm N/A 1.3125 in33.338 mm N/A
88126-SA N/A 88000 N/A 12.625 in320.675 mm N/A 1.3125 in33.338 mm N/A
88128 N/A 88000 N/A 12.875 in327.025 mm N/A 1.375 in34.925 mm N/A
8820 N/A 8800 N/A 13.5 in342.9 mm N/A 1.375 in34.925 mm N/A
89148 N/A 89000 N/A 15 in381 mm N/A 1.4375 in36.513 mm N/A
89150 N/A 89000 N/A 15 in381 mm N/A 1.75 in44.45 mm N/A
892 N/A 895 N/A 9 in228.6 mm N/A 1.75 in44.45 mm N/A
8920 N/A 8900 N/A 11.75 in298.45 mm N/A 1.25 in31.75 mm N/A
892-SA N/A 895 N/A 9 in228.6 mm N/A 1.75 in44.45 mm N/A
90744 N/A 90000 N/A 7.4375 in188.913 mm N/A 1.25 in31.75 mm N/A
91112 N/A 91000 N/A 11.25 in285.75 mm N/A 1.6250 in41.275 mm N/A
9120 N/A 9100 N/A 6.25 in158.75 mm N/A 1.375 in34.925 mm N/A
9121 N/A 9100 N/A 6 in152.4 mm N/A 1.25 in31.75 mm N/A
912400 N/A 910000 N/A 24 in609.6 mm N/A 2.375 in60.325 mm N/A
921850 N/A 920000 N/A 18.5 in469.9 mm N/A 2.25 in57.15 mm N/A
921875 N/A 920000 N/A 18.7500 in476.250 mm N/A 2.25 in57.15 mm N/A
9220 N/A 9200 N/A 6.375 in161.925 mm N/A 1.25 in31.75 mm N/A
Unit of Measure
« 36 37 38 39 40 »