Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 95929 | N/A 95000 | N/A 9.2510 in234.975 mm | N/A 1.9665 in49.949 mm |
N/A
|
| 95930 | N/A 95000 | N/A 9.2894 in235.951 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 95962 | N/A 95000 | N/A 9.625 in244.475 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 95975 | N/A 95000 | N/A 9.75 in247.65 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 96140 | N/A 96000 | N/A 14 in355.6 mm | N/A 1.875 in47.625 mm |
N/A
|
| 972100 | N/A 970000 | N/A 21 in533.4 mm | N/A 2 in50.8 mm |
N/A
|
| 97900 | N/A 97000 | N/A 9 in228.6 mm | N/A 1.5 in38.1 mm |
N/A
|
| 97905X | N/A 97000 | N/A 9.0551 in230.000 mm | N/A 1.5 in38.1 mm |
N/A
|
| 982900 | N/A 980000 | N/A 29 in736.6 mm | N/A 2.125 in53.975 mm |
N/A
|
| 98788 | N/A 98000 | N/A 7.874 in200 mm | N/A 1.375 in34.925 mm |
N/A
|
| 98788-SA | N/A 98000 | N/A 7.874 in200 mm | N/A 1.375 in34.925 mm |
N/A
|
| 99097 | N/A 99000 | N/A 9.8415 in249.974 mm | N/A 2.1024 in53.401 mm |
N/A
|
| 99098X | N/A 99000 | N/A 9.8425 in250 mm | N/A 1.875 in47.625 mm |
N/A
|
| 99100 | N/A 99000 | N/A 10 in254 mm | N/A 1.875 in47.625 mm |
N/A
|
| 99100P | N/A 99000 | N/A 10 in254 mm | N/A 1.875 in47.625 mm |
N/A
|
| 99100-S | N/A 99000 | N/A 10 in254 mm | N/A 1.875 in47.625 mm |
N/A
|
| 99100W | N/A 99000 | N/A 10 in254 mm | N/A 1.875 in47.625 mm |
N/A
|
| 9920 | N/A 9900 | N/A 13.0000 in330.200 mm | N/A 2 in50.8 mm |
N/A
|
| 992550 | N/A 990000 | N/A 25.5000 in647.700 mm | N/A 3.5 in88.9 mm |
N/A
|
| A2126 | N/A A2000 | N/A 1.2595 in31.991 mm | N/A 0.3125 in7.938 mm |
N/A
|
| A2127 | N/A A2000 | N/A 1.2595 in31.991 mm | N/A 0.3755 in9.538 mm |
N/A
|
| A4138 | N/A A4000 | N/A 1.3775 in34.989 mm | N/A 0.3437 in8.730 mm |
N/A
|
| A5144 | N/A A5000 | N/A 1.4380 in36.525 mm | N/A 0.3125 in7.938 mm |
N/A
|
| A5144V | N/A A5000 | N/A 1.4380 in36.525 mm | N/A 0.3125 in7.938 mm |
N/A
|
| A6157 | N/A A6000 | N/A 1.5745 in39.992 mm | N/A 0.3750 in9.525 mm |
N/A
|