Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

1329 N/A 1300 N/A 2.125 in53.975 mm N/A 0.5625 in14.288 mm N/A
1330 N/A 1300 N/A 2 in50.8 mm N/A 0.625 in15.875 mm N/A
1331 N/A 1300 N/A 2.24 in56.896 mm N/A 0.5625 in14.288 mm N/A
13318 N/A 13000 N/A 3.1875 in80.963 mm N/A 0.5625 in14.288 mm N/A
133180 N/A 133000 N/A 17.996 in457.098 mm N/A 1.875 in47.625 mm N/A
134143 N/A 134000 N/A 14.375 in365.125 mm N/A 1.6875 in42.863 mm N/A
134145 N/A 134000 N/A 14.5 in368.3 mm N/A 1.6875 in42.863 mm N/A
135155 N/A 135000 N/A 15.5 in393.7 mm N/A 2 in50.8 mm N/A
13620 N/A 13600 N/A 2.717 in69.012 mm N/A 0.5938 in15.083 mm N/A
13621 N/A 13600 N/A 2.717 in69.012 mm N/A 0.5938 in15.083 mm N/A
13621A N/A 13600 N/A 2.717 in69.012 mm N/A 0.5638 in14.321 mm N/A
13623X N/A 13600 N/A 2.717 in69.012 mm N/A 0.7269 in18.463 mm N/A
13624 N/A 13600 N/A 2.7547 in69.969 mm N/A 0.7098 in18.029 mm N/A
138172 N/A 138000 N/A 17.2450 in438.023 mm N/A 1.875 in47.625 mm N/A
13830 N/A 13800 N/A 2.5 in63.5 mm N/A 0.3750 in9.525 mm N/A
13830CP N/A 13800 N/A 2.5 in63.5 mm N/A 0.3750 in9.525 mm N/A
13836 N/A 13800 N/A 2.5625 in65.088 mm N/A 0.3750 in9.525 mm N/A
142551 N/A 140000 N/A 25.5000 in647.700 mm N/A 3.375 in85.725 mm N/A
142653 N/A 140000 N/A 26.5 in673.1 mm N/A 3.75 in95.25 mm N/A
14272 N/A 14000 N/A 2.717 in69.012 mm N/A 0.5625 in14.288 mm N/A
14273 N/A 14000 N/A 2.717 in69.012 mm N/A 0.6675 in16.955 mm N/A
14274 N/A 14000 N/A 2.717 in69.012 mm N/A 0.625 in15.875 mm N/A
14274A N/A 14000 N/A 2.7148 in68.956 mm N/A 0.625 in15.875 mm N/A
14274-S N/A 14000 N/A 2.9650 in75.311 mm N/A 0.625 in15.875 mm N/A
14275A N/A 14000 N/A 2.75 in69.85 mm N/A 0.625 in15.875 mm N/A
Unit of Measure
1 2 3 4 5 »