Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

A6157A N/A A6000 N/A 1.5741 in39.982 mm N/A 0.3750 in9.525 mm N/A
A6162 N/A A6000 N/A 1.6250 in41.275 mm N/A 0.3437 in8.730 mm N/A
BB-1217 N/A 1700 N/A 2.24 in56.896 mm N/A 0.625 in15.875 mm N/A
DX087857 N/A N/A 13.25 in336.55 mm N/A 2.875 in73.025 mm N/A
DX154461 N/A N/A 19.25 in488.95 mm N/A 2.875 in73.025 mm N/A
DX156221 N/A N/A 20.5625 in522.288 mm N/A 2.4375 in61.913 mm N/A
DX198482 N/A N/A 26.75 in679.45 mm N/A 4 in101.6 mm N/A
DX207404 N/A N/A 16 in406.4 mm N/A 2.25 in57.15 mm N/A
DX231946 N/A N/A 22 in558.8 mm N/A 3.875 in98.425 mm N/A
DX235983 N/A N/A 23.5 in596.9 mm N/A 2.125 in53.975 mm N/A
DX244808 N/A N/A 13.25 in336.55 mm N/A 2.75 in69.85 mm N/A
DX247531 N/A N/A 12.25 in311.15 mm N/A 2.5625 in65.088 mm N/A
DX252051 N/A N/A 12.5 in317.5 mm N/A 1.8125 in46.038 mm N/A
DX257975 N/A N/A 23.25 in590.55 mm N/A 3.5 in88.9 mm N/A
DX261190 N/A N/A 16 in406.4 mm N/A 2.375 in60.325 mm N/A
DX270027 N/A N/A 16.625 in422.275 mm N/A 2.625 in66.675 mm N/A
DX275543 N/A N/A 20.625 in523.875 mm N/A 3.125 in79.375 mm N/A
DX287889 N/A N/A 21.75 in552.45 mm N/A 1.25 in31.75 mm N/A
DX288448 N/A N/A 22.5 in571.5 mm N/A 2.625 in66.675 mm N/A
DX288921 N/A N/A 13.25 in336.55 mm N/A 2.75 in69.85 mm N/A
DX326194 N/A N/A 35.5 in901.7 mm N/A 4.375 in111.125 mm N/A
DX333703 N/A N/A 13.25 in336.55 mm N/A 3.0625 in77.788 mm N/A
DX392053 N/A N/A 17.625 in447.675 mm N/A 2.6875 in68.263 mm N/A
DX400852 N/A N/A 19 in482.6 mm N/A 2.875 in73.025 mm N/A
DX416731 N/A N/A 23.75 in603.25 mm N/A 2 in50.8 mm N/A
Unit of Measure
« 36 37 38 39 40 »