Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 14276 | N/A 14000 | N/A 2.717 in69.012 mm | N/A 0.625 in15.875 mm |
N/A
|
| 14277 | N/A 14000 | N/A 2.717 in69.012 mm | N/A 0.7250 in18.415 mm |
N/A
|
| 14282 | N/A 14000 | N/A 2.8345 in71.996 mm | N/A 0.5918 in15.032 mm |
N/A
|
| 14283 | N/A 14000 | N/A 2.8380 in72.085 mm | N/A 0.7250 in18.415 mm |
N/A
|
| 14284 | N/A 14000 | N/A 2.8345 in71.996 mm | N/A 0.7250 in18.415 mm |
N/A
|
| 14299 | N/A 14000 | N/A 3.0625 in77.788 mm | N/A 0.625 in15.875 mm |
N/A
|
| 14525 | N/A 14500 | N/A 2.6875 in68.263 mm | N/A 0.625 in15.875 mm |
N/A
|
| 15243 | N/A 15000 | N/A 2.4375 in61.913 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 15244 | N/A 15000 | N/A 2.4409 in61.999 mm | N/A 0.625 in15.875 mm |
N/A
|
| 15244X | N/A 15000 | N/A 2.4409 in61.999 mm | N/A 0.625 in15.875 mm |
N/A
|
| 15245 | N/A 15000 | N/A 2.4409 in61.999 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 15249 | N/A 15000 | N/A 2.5 in63.5 mm | N/A 0.625 in15.875 mm |
N/A
|
| 15250 | N/A 15000 | N/A 2.5 in63.5 mm | N/A 0.625 in15.875 mm |
N/A
|
| 15250R | N/A 15000 | N/A 2.5 in63.5 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 15250RB | N/A 15000 | N/A 2.5 in63.5 mm | N/A 0.625 in15.875 mm |
N/A
|
| 15250X | N/A 15000 | N/A 2.5 in63.5 mm | N/A 0.625 in15.875 mm |
N/A
|
| 153 | N/A 155 | N/A 2.0472 in51.999 mm | N/A 0.5900 in14.986 mm |
N/A
|
| 1530 | N/A 1500 | N/A 1.8025 in45.784 mm | N/A 0.625 in15.875 mm |
N/A
|
| 153100 | N/A 153000 | N/A 10 in254 mm | N/A 2.25 in57.15 mm |
N/A
|
| 153101 | N/A 153000 | N/A 10.1875 in258.763 mm | N/A 2.25 in57.15 mm |
N/A
|
| 153102 | N/A 153000 | N/A 10.25 in260.350 mm | N/A 2.25 in57.15 mm |
N/A
|
| 154103 | N/A 154000 | N/A 10.3150 in262.001 mm | N/A 2.2835 in58.001 mm |
N/A
|
| 15520 | N/A 15500 | N/A 2.25 in57.15 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 15520RB | N/A 15500 | N/A 2.25 in57.15 mm | N/A 0.5313 in13.495 mm |
N/A
|
| 15522A | N/A 15500 | N/A 2.3437 in59.530 mm | N/A 0.5938 in15.083 mm |
N/A
|