Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

L68111P N/A L68100 N/A 2.3612 in59.974 mm N/A 0.4700 in11.938 mm N/A
L68116 N/A L68100 N/A 2.5625 in65.088 mm N/A 0.4700 in11.938 mm N/A
L687617X N/A L687600 N/A 48.5039 in1231.999 mm N/A 5.1181 in130 mm N/A
L687619X N/A L687600 N/A 50 in1270 mm N/A 5.1181 in130 mm N/A
L713010 N/A L713000 N/A 4 in101.6 mm N/A 0.5938 in15.083 mm N/A
L713012 N/A L713000 N/A 4.0625 in103.188 mm N/A 0.5938 in15.083 mm N/A
L713012V N/A L713000 N/A 4.0625 in103.188 mm N/A 0.5938 in15.083 mm N/A
L724310 N/A L724300 N/A 6.5625 in166.688 mm N/A 0.75 in19.05 mm N/A
L725311 N/A L725300 N/A 6.75 in171.45 mm N/A 0.7200 in18.288 mm N/A
L725311V N/A L725300 N/A 6.75 in171.45 mm N/A 0.7200 in18.288 mm N/A
L730610 N/A L730600 N/A 8 in203.2 mm N/A 0.8440 in21.438 mm N/A
L770510 N/A L770500 N/A 23.0709 in586.001 mm N/A 1.9685 in50 mm N/A
L770810 N/A L770800 N/A 23.5 in596.9 mm N/A 2.0625 in52.388 mm N/A
L778110 N/A L778100 N/A 27.9375 in709.613 mm N/A 1.5625 in39.688 mm N/A
L812111 N/A L812100 N/A 4.0635 in103.213 mm N/A 0.472 in11.989 mm N/A
L814710 N/A L814700 N/A 4.3125 in109.538 mm N/A 0.5938 in15.083 mm N/A
L814710XX N/A L814700 N/A 4.3125 in109.538 mm N/A 0.5938 in15.083 mm N/A
L826914 N/A L826900 N/A 7-1/4 in184.150 mm N/A 0.7188 in18.258 mm N/A
L848810 N/A L848800 N/A 12.7933 in324.950 mm N/A 1.1023 in27.998 mm N/A
L848811 N/A L848800 N/A 12.7933 in324.950 mm N/A 1.1023 in27.998 mm N/A
L848812XX N/A L848800 N/A 12.7933 in324.950 mm N/A 1.1023 in27.998 mm N/A
L853010 N/A L853000 N/A 13.875 in352.425 mm N/A 0.9375 in23.813 mm N/A
L853010W N/A L853000 N/A 13.875 in352.425 mm N/A 0.9375 in23.813 mm N/A
L860010 N/A L860000 N/A 16.375 in415.925 mm N/A 1.375 in34.925 mm N/A
L860010-SA N/A L860000 N/A 16.375 in415.925 mm N/A 1.375 in34.925 mm N/A
Unit of Measure
« 56 57 58 59 60 »