Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

LM286215 N/A LM286200 N/A 45.0000 in1143.000 mm N/A 5.4375 in138.113 mm N/A
LM286215E N/A LM286200 N/A 45.0000 in1143.000 mm N/A 6.75 in171.45 mm N/A
LM286219X N/A LM286200 N/A 45.8661 in1164.999 mm N/A 5.5118 in140 mm N/A
LM286410 N/A LM286400 N/A 46.5000 in1181.100 mm N/A 5.25 in133.35 mm N/A
LM286411 N/A LM286400 N/A 46.4980 in1181.049 mm N/A 5.25 in133.35 mm N/A
LM286710 N/A LM286700 N/A 47.7500 in1212.850 mm N/A 6.625 in168.275 mm N/A
LM286711 N/A LM286700 N/A 48.0265 in1219.873 mm N/A 6.625 in168.275 mm N/A
LM287610 N/A LM287600 N/A 50 in1270 mm N/A 6.6875 in169.863 mm N/A
LM287810 N/A LM287800 N/A 52.5000 in1333.500 mm N/A 7.8750 in200.025 mm N/A
LM287810X N/A LM287800 N/A 52.5000 in1333.500 mm N/A 7.8750 in200.025 mm N/A
LM288210 N/A LM288200 N/A 51.0000 in1295.400 mm N/A 6.1417 in155.999 mm N/A
LM288910 N/A LM288900 N/A 62.7500 in1593.850 mm N/A 8 in203.2 mm N/A
LM29710 N/A LM29700 N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A
LM29710X N/A LM29700 N/A 2.5625 in65.088 mm N/A 0.5500 in13.970 mm N/A
LM29711 N/A LM29700 N/A 2.5625 in65.088 mm N/A 0.6200 in15.748 mm N/A
LM29711C N/A LM29700 N/A 2.5625 in65.088 mm N/A 0.6200 in15.748 mm N/A
LM300811 N/A LM300800 N/A 2.6762 in67.975 mm N/A 0.5315 in13.500 mm N/A
LM300811P N/A LM300800 N/A 2.6762 in67.975 mm N/A 0.5315 in13.500 mm N/A
LM328011 N/A LM328000 N/A 7.4375 in188.913 mm N/A 1.3125 in33.338 mm N/A
LM328410 N/A LM328400 N/A 7.3750 in187.325 mm N/A 0.9063 in23.020 mm N/A
LM328411 N/A LM328400 N/A 7.3750 in187.325 mm N/A 1.3583 in34.501 mm N/A
LM330410 N/A LM330400 N/A 8 in203.2 mm N/A 1.375 in34.925 mm N/A
LM348915W N/A LM348900 N/A 13.746 in349.148 mm N/A 1.7522 in44.506 mm N/A
LM348915X N/A LM348900 N/A 13.746 in349.148 mm N/A 1.9291 in48.999 mm N/A
LM361610 N/A LM361600 N/A 17.75 in450.85 mm N/A 2.0625 in52.388 mm N/A
Unit of Measure
« 61 62 63 64 65 »