Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

LM503310 N/A LM503300 N/A 2.9518 in74.976 mm N/A 0.5512 in14 mm N/A
LM503310P N/A LM503300 N/A 2.9518 in74.976 mm N/A 0.5512 in14 mm N/A
LM522510 N/A LM522500 N/A 6.2987 in159.987 mm N/A 1.0625 in26.988 mm N/A
LM522518 N/A LM522500 N/A 6.4857 in164.737 mm N/A 1.265 in32.131 mm N/A
LM545810 N/A LM545800 N/A 12.375 in314.325 mm N/A 1.4375 in36.513 mm N/A
LM545810V N/A LM545800 N/A 12.375 in314.325 mm N/A 1.4375 in36.513 mm N/A
LM545812 N/A LM545800 N/A 12.5 in317.5 mm N/A 1.4375 in36.513 mm N/A
LM559010 N/A LM559000 N/A 16.625 in422.275 mm N/A 1.75 in44.45 mm N/A
LM565910 N/A LM565900 N/A 20.5625 in522.288 mm N/A 2.4375 in61.913 mm N/A
LM565912 N/A LM565900 N/A 20.625 in523.875 mm N/A 2.4375 in61.913 mm N/A
LM567910 N/A LM567900 N/A 21.625 in549.275 mm N/A 2.4375 in61.913 mm N/A
LM603011 N/A LM603000 N/A 3.0625 in77.788 mm N/A 0.5937 in15.080 mm N/A
LM603012 N/A LM603000 N/A 3.0625 in77.788 mm N/A 0.6562 in16.667 mm N/A
LM603014 N/A LM603000 N/A 3.1486 in79.974 mm N/A 0.5937 in15.080 mm N/A
LM603015 N/A LM603000 N/A 3.1486 in79.974 mm N/A 0.6562 in16.667 mm N/A
LM603019 N/A LM603000 N/A 3.0625 in77.788 mm N/A 0.6562 in16.667 mm N/A
LM613410 N/A LM613400 N/A 4.4375 in112.713 mm N/A 0.625 in15.875 mm N/A
LM654610 N/A LM654600 N/A 14.996 in380.898 mm N/A 1.9375 in49.213 mm N/A
LM654611 N/A LM654600 N/A 14.961 in380.009 mm N/A 1.9375 in49.213 mm N/A
LM654612 N/A LM654600 N/A 15 in381 mm N/A 1.9375 in49.213 mm N/A
LM654612E N/A LM654600 N/A 15 in381 mm N/A 2.1540 in54.712 mm N/A
LM665910 N/A LM665900 N/A 20.25 in514.35 mm N/A 2.5 in63.5 mm N/A
LM665910A N/A LM665900 N/A 20.25 in514.35 mm N/A 2.5 in63.5 mm N/A
LM665911 N/A LM665900 N/A 20.25 in514.35 mm N/A 2.5 in63.5 mm N/A
LM667714W N/A LM667700 N/A 21.5 in546.1 mm N/A 2.2098 in56.129 mm N/A
Unit of Measure
« 66 67 68 69 70 »