Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

LM667714X N/A LM667700 N/A 21.5 in546.1 mm N/A 2.3665 in60.109 mm N/A
LM667814W N/A LM667800 N/A 21.5 in546.1 mm N/A 2.6349 in66.926 mm N/A
LM667814X N/A LM667800 N/A 21.5 in546.1 mm N/A 2.8801 in73.155 mm N/A
LM67010 N/A LM67000 N/A 2.328 in59.131 mm N/A 0.4650 in11.811 mm N/A
LM67010-Z N/A LM67000 N/A 2.328 in59.131 mm N/A 0.4650 in11.811 mm N/A
LM67014 N/A LM67000 N/A 2.4404 in61.986 mm N/A 0.4650 in11.811 mm N/A
LM67014X N/A LM67000 N/A 2.4404 in61.986 mm N/A 0.4650 in11.811 mm N/A
LM67019 N/A LM67000 N/A 2.6487 in67.277 mm N/A 0.6400 in16.256 mm N/A
LM671610 N/A LM671600 N/A 24.5 in622.3 mm N/A 3.125 in79.375 mm N/A
LM682315 N/A LM682300 N/A 36 in914.4 mm N/A 4.375 in111.125 mm N/A
LM716411 N/A LM716400 N/A 5.1171 in129.974 mm N/A 0.8125 in20.638 mm N/A
LM716412 N/A LM716400 N/A 5.125 in130.175 mm N/A 0.8125 in20.638 mm N/A
LM718910 N/A LM718900 N/A 5.625 in142.875 mm N/A 0.8661 in21.999 mm N/A
LM720610 N/A LM720600 N/A 5.75 in146.05 mm N/A 0.75 in19.05 mm N/A
LM720611 N/A LM720600 N/A 5.7077 in144.976 mm N/A 0.75 in19.05 mm N/A
LM722910 N/A LM722900 N/A 6.375 in161.925 mm N/A 0.8125 in20.638 mm N/A
LM72810 N/A LM72800 N/A 1.8504 in47 mm N/A 0.4724 in11.999 mm N/A
LM739710 N/A LM739700 N/A 10.125 in257.175 mm N/A 1.1875 in30.163 mm N/A
LM739710-SA N/A LM739700 N/A 10.125 in257.175 mm N/A 1.1875 in30.163 mm N/A
LM739719 N/A LM739700 N/A 10.5 in266.7 mm N/A 1.1875 in30.163 mm N/A
LM742710 N/A LM742700 N/A 11.25 in285.75 mm N/A 1.375 in34.925 mm N/A
LM742710-SA N/A LM742700 N/A 11.25 in285.75 mm N/A 1.375 in34.925 mm N/A
LM742710W N/A LM742700 N/A 11.25 in285.75 mm N/A 1.375 in34.925 mm N/A
LM742710WSA N/A LM742700 N/A 11.25 in285.75 mm N/A 1.375 in34.925 mm N/A
LM742714 N/A LM742700 N/A 11.375 in288.925 mm N/A 1.375 in34.925 mm N/A
Unit of Measure
« 66 67 68 69 70 »