Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| M249710V | N/A M249700 | N/A 14.125 in358.775 mm | N/A 2.125 in53.975 mm |
N/A
|
| M249710X | N/A M249700 | N/A 14.125 in358.775 mm | N/A 2.125 in53.975 mm |
N/A
|
| M252310 | N/A M252300 | N/A 15 in381 mm | N/A 2.25 in57.15 mm |
N/A
|
| M252310X | N/A M252300 | N/A 15 in381 mm | N/A 2.25 in57.15 mm |
N/A
|
| M252514W | N/A M252500 | N/A 15 in381 mm | N/A 2.2614 in57.440 mm |
N/A
|
| M252514X | N/A M252500 | N/A 15 in381 mm | N/A 2.375 in60.325 mm |
N/A
|
| M255410 | N/A M255400 | N/A 16 in406.4 mm | N/A 2.375 in60.325 mm |
N/A
|
| M255411 | N/A M255400 | N/A 16.0216 in406.949 mm | N/A 2.4016 in61.001 mm |
N/A
|
| M257110 | N/A M257100 | N/A 16.5 in419.1 mm | N/A 2.125 in53.975 mm |
N/A
|
| M257210 | N/A M257200 | N/A 16.2460 in412.648 mm | N/A 2.125 in53.975 mm |
N/A
|
| M257615W | N/A M257600 | N/A 17.246 in438.048 mm | N/A 2.25 in57.15 mm |
N/A
|
| M257615X | N/A M257600 | N/A 17.246 in438.048 mm | N/A 2.3563 in59.850 mm |
N/A
|
| M260110 | N/A M260100 | N/A 17.5 in444.5 mm | N/A 2.375 in60.325 mm |
N/A
|
| M262410 | N/A M262400 | N/A 18.5 in469.9 mm | N/A 2.25 in57.15 mm |
N/A
|
| M262410V | N/A M262400 | N/A 18.5 in469.9 mm | N/A 2.25 in57.15 mm |
N/A
|
| M263310 | N/A M263300 | N/A 19.25 in488.95 mm | N/A 2.5 in63.5 mm |
N/A
|
| M263614W | N/A M263600 | N/A 19.25 in488.95 mm | N/A 2.5 in63.5 mm |
N/A
|
| M263614X | N/A M263600 | N/A 19.25 in488.95 mm | N/A 2.6713 in67.851 mm |
N/A
|
| M267910 | N/A M267900 | N/A 22.25 in565.15 mm | N/A 3.0625 in77.788 mm |
N/A
|
| M268710 | N/A M268700 | N/A 23.25 in590.55 mm | N/A 3.5 in88.9 mm |
N/A
|
| M270410 | N/A M270400 | N/A 23.4232 in594.949 mm | N/A 2.9528 in75.001 mm |
N/A
|
| M270710 | N/A M270700 | N/A 25 in635 mm | N/A 3.75 in95.25 mm |
N/A
|
| M270710V | N/A M270700 | N/A 25 in635 mm | N/A 3.75 in95.25 mm |
N/A
|
| M271110 | N/A M271100 | N/A 24.6033 in624.924 mm | N/A 3.4646 in88.001 mm |
N/A
|
| M272410 | N/A M272400 | N/A 25 in635 mm | N/A 3.3125 in84.138 mm |
N/A
|