Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 71 72 73 74 75 

Part Number

Series

O.D. (D)

C - Cup Width

CAD

48620 N/A 48600 N/A 7.875 in200.025 mm N/A 1.3437 in34.13 mm N/A
39521P N/A N/A 4.4375 in112.712 mm N/A 0.8268 in21.001 mm N/A
Unit of Measure
« 71 72 73 74 75