Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| 19283 | N/A 19000 | N/A 2.8346 in71.999 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 19283X | N/A 19000 | N/A 2.8346 in71.999 mm | N/A 0.5625 in14.288 mm |
N/A
|
| 1929 | N/A 1900 | N/A 2.3750 in60.325 mm | N/A 0.5937 in15.080 mm |
N/A
|
| 1930 | N/A 1900 | N/A 2.24 in56.896 mm | N/A 0.625 in15.875 mm |
N/A
|
| 1931 | N/A 1900 | N/A 2.3750 in60.325 mm | N/A 0.625 in15.875 mm |
N/A
|
| 1932 | N/A 1900 | N/A 2.3125 in58.738 mm | N/A 0.5937 in15.080 mm |
N/A
|
| 195116X | N/A 195000 | N/A 11.625 in295.275 mm | N/A 2 in50.8 mm |
N/A
|
| 197100 | N/A 197000 | N/A 10 in254 mm | N/A 1.9375 in49.213 mm |
N/A
|
| 201800 | N/A 200000 | N/A 18 in457.2 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 203190 | N/A 203000 | N/A 19 in482.6 mm | N/A 1.75 in44.45 mm |
N/A
|
| 204190 | N/A 204000 | N/A 19 in482.6 mm | N/A 2.0938 in53.183 mm |
N/A
|
| 211300 | N/A 210000 | N/A 13.0000 in330.200 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 21212 | N/A 21000 | N/A 2.125 in53.975 mm | N/A 0.625 in15.875 mm |
N/A
|
| 21213 | N/A 21000 | N/A 2.125 in53.975 mm | N/A 0.625 in15.875 mm |
N/A
|
| 213843 | N/A 213000 | N/A 8.4375 in214.313 mm | N/A 2.125 in53.975 mm |
N/A
|
| 215096 | N/A 215000 | N/A 9.875 in250.825 mm | N/A 2 in50.8 mm |
N/A
|
| 215098 | N/A 215000 | N/A 9.875 in250.825 mm | N/A 2 in50.8 mm |
N/A
|
| 217112 | N/A 217000 | N/A 11.25 in285.75 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 217112W | N/A 217000 | N/A 11.25 in285.75 mm | N/A 2.1875 in55.563 mm |
N/A
|
| 219117 | N/A 219000 | N/A 11.75 in298.45 mm | N/A 2.5 in63.5 mm |
N/A
|
| 219122 | N/A 219000 | N/A 12.25 in311.15 mm | N/A 2.5 in63.5 mm |
N/A
|
| 221575 | N/A 220000 | N/A 15.75 in400.05 mm | N/A 1.8125 in46.038 mm |
N/A
|
| 222126 | N/A 222000 | N/A 12.5970 in319.964 mm | N/A 2.5625 in65.088 mm |
N/A
|
| 222128 | N/A 222000 | N/A 12.625 in320.675 mm | N/A 2.5625 in65.088 mm |
N/A
|
| 22325 | N/A 22000 | N/A 3.25 in82.55 mm | N/A 0.5937 in15.080 mm |
N/A
|