Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

O.D. (D)

C - Cup Width

CAD

Y33214M N/A 33214M N/A 125 mm4.9213 in N/A 32 mm1.2598 in N/A
YFA30216 N/A 30216 N/A 141.000 mm5.5512 in N/A 22 mm0.8661 in N/A
YHA30216 N/A 30216 N/A 150 mm5.9055 in N/A 24.300 mm0.9567 in N/A
JH415610 N/A H415600 N/A 145 mm5.7087 in N/A 42 mm1.6535 in N/A
JLM714110 N/A LM714100 N/A 115 mm4.5276 in N/A 19 mm0.748 in N/A
JM714210 N/A M714200 N/A 120 mm4.7244 in N/A 25 mm0.9843 in N/A
JM714210A N/A M714200 N/A 120 mm4.7244 in N/A 25 mm0.9843 in N/A
JN7510 N/A JN7500 N/A 145 mm5.7087 in N/A 43 mm1.6929 in N/A
JW7510 N/A JW7500 N/A 150 mm5.9055 in N/A 29 mm1.1417 in N/A
KJLM714110 N/A LM714100 N/A 115 mm4.5276 in N/A 19 mm0.748 in N/A
Y30215 N/A 30215 N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A
Y30215M N/A 30215M N/A 130 mm5.1181 in N/A 22 mm0.8661 in N/A
Y30315 N/A 30315 N/A 160 mm6.2992 in N/A 31 mm1.2205 in N/A
Y30315M N/A 30315M N/A 160 mm6.2992 in N/A 31 mm1.2205 in N/A
Y31315M N/A 31315M N/A 160 mm6.2992 in N/A 26 mm1.0236 in N/A
Y32015X N/A 32015X N/A 115 mm4.5276 in N/A 19 mm0.748 in N/A
Y32015XM N/A 32015XM N/A 115 mm4.5276 in N/A 19 mm0.748 in N/A
Y32215M N/A 32215M N/A 130 mm5.1181 in N/A 27 mm1.063 in N/A
Y32315M N/A 32315M N/A 160 mm6.2992 in N/A 45 mm1.7717 in N/A
Y33015 N/A 33015 N/A 115 mm4.5276 in N/A 25.50 mm1.0039 in N/A
Y33115 N/A 33115 N/A 125 mm4.9213 in N/A 29 mm1.1417 in N/A
Y33115M N/A 33115M N/A 125 mm4.9213 in N/A 29 mm1.1417 in N/A
Y33115-SA N/A 33115 N/A 125 mm4.9213 in N/A 29 mm1.1417 in N/A
Y33215 N/A 33215 N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A
Y33215M N/A 33215M N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A
Unit of Measure
« 6 7 8 9 10 »