Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JF8010 | N/A JF8000 | N/A 145 mm5.7087 in | N/A 38 mm1.4961 in |
N/A
|
| JM515610 | N/A M515600 | N/A 130 mm5.1181 in | N/A 28.5 mm1.122 in |
N/A
|
| JP8010 | N/A JP8000 | N/A 125 mm4.9213 in | N/A 17.5 mm0.689 in |
N/A
|
| JW8010 | N/A JW8000 | N/A 160 mm6.2992 in | N/A 31 mm1.2205 in |
N/A
|
| Y30216M | N/A 30216M | N/A 140 mm5.5118 in | N/A 22 mm0.8661 in |
N/A
|
| Y30316M | N/A 30316M | N/A 170 mm6.6929 in | N/A 33 mm1.2992 in |
N/A
|
| Y32016X | N/A 32016X | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in |
N/A
|
| Y32016XM | N/A 32016XM | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in |
N/A
|
| Y32016XSA | N/A 32016X | N/A 125 mm4.9213 in | N/A 22 mm0.8661 in |
N/A
|
| Y32216 | N/A 32216 | N/A 140 mm5.5118 in | N/A 28 mm1.1024 in |
N/A
|
| Y32216M | N/A 32216M | N/A 140 mm5.5118 in | N/A 28 mm1.1024 in |
N/A
|
| Y32316M | N/A 32316M | N/A 170 mm6.6929 in | N/A 48 mm1.8898 in |
N/A
|
| Y33116 | N/A 33116 | N/A 130 mm5.1181 in | N/A 29 mm1.1417 in |
N/A
|
| Y33116M | N/A 33116M | N/A 130 mm5.1181 in | N/A 29 mm1.1417 in |
N/A
|
| Y33216 | N/A 33216 | N/A 140 mm5.5118 in | N/A 35 mm1.378 in |
N/A
|
| Y33216M | N/A 33216M | N/A 140 mm5.5118 in | N/A 35 mm1.378 in |
N/A
|
| Y32018X | N/A 32018X | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in |
N/A
|
| Y32018XSA | N/A 32018X | N/A 140 mm5.5118 in | N/A 24 mm0.9449 in |
N/A
|
| JH217210 | N/A H217200 | N/A 150 mm5.9055 in | N/A 38 mm1.4961 in |
N/A
|
| JHM516810 | N/A HM516800 | N/A 140 mm5.5118 in | N/A 31.5 mm1.2402 in |
N/A
|
| JK151543 | N/A 32217 | N/A 150 mm5.9055 in | N/A 30 mm1.1811 in |
N/A
|
| JK151543-SA | N/A 32217 | N/A 150 mm5.9055 in | N/A 30 mm1.1811 in |
N/A
|
| JM716610 | N/A M716600 | N/A 130 mm5.1181 in | N/A 24 mm0.9449 in |
N/A
|
| JM716615 | N/A M716600 | N/A 135 mm5.3150 in | N/A 27 mm1.063 in |
N/A
|
| JW8510 | N/A JW8500 | N/A 170 mm6.6929 in | N/A 33 mm1.2992 in |
N/A
|