Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| KJHM522610 | N/A HM522600 | N/A 180 mm7.0866 in | N/A 38 mm1.4961 in |
N/A
|
| Y30222M | N/A 30222M | N/A 200 mm7.8740 in | N/A 32 mm1.2598 in |
N/A
|
| Y31322 | N/A 31322 | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in |
N/A
|
| Y31322M | N/A 31322M | N/A 240 mm9.4488 in | N/A 38 mm1.4961 in |
N/A
|
| Y32022X | N/A 32022X | N/A 170 mm6.6929 in | N/A 29 mm1.1417 in |
N/A
|
| Y32022XM | N/A 32022XM | N/A 170 mm6.6929 in | N/A 29 mm1.1417 in |
N/A
|
| Y32222M | N/A 32222M | N/A 200 mm7.8740 in | N/A 46 mm1.811 in |
N/A
|
| Y33022 | N/A 33022 | N/A 170 mm6.6929 in | N/A 37 mm1.4567 in |
N/A
|
| Y33022M | N/A 33022M | N/A 170 mm6.6929 in | N/A 37 mm1.4567 in |
N/A
|
| JL724314 | N/A L724300 | N/A 170 mm6.6929 in | N/A 19.05 mm0.75 in |
N/A
|
| JLM722912 | N/A LM722900 | N/A 165 mm6.4961 in | N/A 21 mm0.8268 in |
N/A
|
| JP12010 | N/A JP12000 | N/A 170 mm6.6929 in | N/A 19.500 mm0.7677 in |
N/A
|
| JL624516 | N/A L624500 | N/A 165 mm6.4961 in | N/A 16.670 mm0.6563 in |
N/A
|
| JM624610 | N/A M624600 | N/A 180 mm7.0866 in | N/A 26 mm1.0236 in |
N/A
|
| Y30224M | N/A 30224M | N/A 215 mm8.4646 in | N/A 34 mm1.3386 in |
N/A
|
| Y30324M | N/A 30324M | N/A 260 mm10.2362 in | N/A 46 mm1.811 in |
N/A
|
| Y32024X | N/A 32024X | N/A 180 mm7.0866 in | N/A 29 mm1.1417 in |
N/A
|
| Y32024XCM | N/A 32024XC | N/A 180 mm7.0866 in | N/A 29 mm1.1417 in |
N/A
|
| Y32024XM | N/A 32024XM | N/A 180 mm7.0866 in | N/A 29 mm1.1417 in |
N/A
|
| Y32224M | N/A 32224M | N/A 215 mm8.4646 in | N/A 50 mm1.9685 in |
N/A
|
| Y32324M | N/A 32324M | N/A 260 mm10.2362 in | N/A 69 mm2.7165 in |
N/A
|
| Y32924 | N/A 32924 | N/A 165 mm6.4961 in | N/A 23 mm0.9055 in |
N/A
|
| Y32924CM | N/A 32924C | N/A 165 mm6.4961 in | N/A 23 mm0.9055 in |
N/A
|
| Y32924M | N/A 32924M | N/A 165 mm6.4961 in | N/A 23 mm0.9055 in |
N/A
|
| Y33024M | N/A 33024M | N/A 180 mm7.0866 in | N/A 38 mm1.4961 in |
N/A
|