Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y33024P | N/A 33024 | N/A 180 mm7.0866 in | N/A 38 mm1.4961 in |
N/A
|
| JL725316 | N/A L725300 | N/A 175 mm6.8898 in | N/A 18.288 mm0.7200 in |
N/A
|
| JP13010 | N/A JP13000 | N/A 185 mm7.2835 in | N/A 21 mm0.8268 in |
N/A
|
| KJH429111 | N/A H429100 | N/A 240 mm9.4488 in | N/A 60 mm2.3622 in |
N/A
|
| KJP13010 | N/A JP13000 | N/A 185 mm7.2835 in | N/A 21 mm0.8268 in |
N/A
|
| Y30226M | N/A 30226M | N/A 230.000 mm9.0551 in | N/A 34 mm1.3386 in |
N/A
|
| Y30326M | N/A 30326M | N/A 280 mm11.0236 in | N/A 49 mm1.9291 in |
N/A
|
| Y31326M | N/A 31326M | N/A 280 mm11.0236 in | N/A 44 mm1.7323 in |
N/A
|
| Y32026XM | N/A 32026XM | N/A 200 mm7.874 in | N/A 34 mm1.3386 in |
N/A
|
| Y32226M | N/A 32226M | N/A 230.000 mm9.0551 in | N/A 54 mm2.126 in |
N/A
|
| Y32926M | N/A 32926M | N/A 180 mm7.0866 in | N/A 25 mm0.9843 in |
N/A
|
| JP14010 | N/A JP14000 | N/A 195 mm7.6772 in | N/A 21 mm0.8268 in |
N/A
|
| KJP14010 | N/A JP14000 | N/A 195 mm7.6772 in | N/A 21 mm0.8268 in |
N/A
|
| Y30228M | N/A 30228M | N/A 250 mm9.8425 in | N/A 36 mm1.4173 in |
N/A
|
| Y32028XM | N/A 32028XM | N/A 210.000 mm8.2677 in | N/A 34 mm1.3386 in |
N/A
|
| Y32928M | N/A 32928M | N/A 190 mm7.4803 in | N/A 25 mm0.9843 in |
N/A
|
| J451161 | N/A 450000 | N/A 295 mm11.6142 in | N/A 61.912 mm2.4375 in |
N/A
|
| JL730612 | N/A L730600 | N/A 205 mm8.0709 in | N/A 21.438 mm0.8440 in |
N/A
|
| JM231613 | N/A M231600 | N/A 225 mm8.8583 in | N/A 34.925 mm1.375 in |
N/A
|
| Y30230M | N/A 30230M | N/A 270.000 mm10.6299 in | N/A 38 mm1.4961 in |
N/A
|
| Y30330M | N/A 30330M | N/A 320 mm12.5984 in | N/A 55 mm2.1654 in |
N/A
|
| Y31330M | N/A 31330M | N/A 320 mm12.5984 in | N/A 50 mm1.9685 in |
N/A
|
| Y32030XM | N/A 32030XM | N/A 225 mm8.8583 in | N/A 36 mm1.4173 in |
N/A
|
| Y32230M | N/A 32230M | N/A 270.000 mm10.6299 in | N/A 60 mm2.3622 in |
N/A
|
| Y32930M | N/A 32930M | N/A 210.000 mm8.2677 in | N/A 30 mm1.1811 in |
N/A
|