Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y32938M | N/A 32938 | N/A 260 mm10.2362 in | N/A 34 mm1.3386 in |
N/A
|
| Y32948M | N/A 32948 | N/A 320 mm12.5984 in | N/A 39 mm1.5354 in |
N/A
|
| Y32952M | N/A 32952 | N/A 360 mm14.1732 in | N/A 48 mm1.8898 in |
N/A
|
| Y32960M | N/A 32960 | N/A 420 mm16.5354 in | N/A 57 mm2.2441 in |
N/A
|
| Y33016M | N/A 33016 | N/A 125 mm4.9213 in | N/A 29.5 mm1.1614 in |
N/A
|
| Y33030M | N/A 33030 | N/A 225 mm8.8583 in | N/A 46 mm1.811 in |
N/A
|
| Y33122M | N/A 33122 | N/A 180 mm7.0866 in | N/A 43 mm1.6929 in |
N/A
|
| Y33220M | N/A 33220 | N/A 180 mm7.0866 in | N/A 48 mm1.8898 in |
N/A
|