Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JLM813010 | N/A LM813000 | N/A 110 mm4.3307 in | N/A 20.500 mm0.8071 in |
N/A
|
| JM612910 | N/A M612900 | N/A 115 mm4.5276 in | N/A 23 mm0.9055 in |
N/A
|
| JM612910-SA | N/A M612900 | N/A 115 mm4.5276 in | N/A 23 mm0.9055 in |
N/A
|
| JM612910V | N/A M612900 | N/A 115 mm4.5276 in | N/A 23 mm0.9055 in |
N/A
|
| JN7010 | N/A JN7000 | N/A 140 mm5.5118 in | N/A 43 mm1.6929 in |
N/A
|
| JP7010 | N/A JP7000 | N/A 110 mm4.3307 in | N/A 15.500 mm0.6102 in |
N/A
|
| JW7010 | N/A JW7000 | N/A 140 mm5.5118 in | N/A 27 mm1.063 in |
N/A
|
| JW7010A | N/A JW7000 | N/A 140 mm5.5118 in | N/A 27 mm1.063 in |
N/A
|
| JW7010AX | N/A JW7000 | N/A 140 mm5.5118 in | N/A 27 mm1.063 in |
N/A
|
| JW7010P | N/A JW7000 | N/A 140 mm5.5118 in | N/A 27 mm1.063 in |
N/A
|
| JW7010-SA | N/A JW7000 | N/A 140 mm5.5118 in | N/A 27 mm1.063 in |
N/A
|
| Y30214 | N/A 30214 | N/A 125 mm4.9213 in | N/A 21 mm0.8268 in |
N/A
|
| Y30216 | N/A 30216 | N/A 140 mm5.5118 in | N/A 22 mm0.8661 in |
N/A
|
| Y30314 | N/A 30314 | N/A 150 mm5.9055 in | N/A 30 mm1.1811 in |
N/A
|
| Y30314M | N/A 30314M | N/A 150 mm5.9055 in | N/A 30 mm1.1811 in |
N/A
|
| Y31314M | N/A 31314M | N/A 150 mm5.9055 in | N/A 25 mm0.9843 in |
N/A
|
| Y32014X | N/A 32014X | N/A 110 mm4.3307 in | N/A 19 mm0.748 in |
N/A
|
| Y32014XM | N/A 32014XM | N/A 110 mm4.3307 in | N/A 19 mm0.748 in |
N/A
|
| Y32214 | N/A 32214 | N/A 125 mm4.9213 in | N/A 27 mm1.063 in |
N/A
|
| Y32214M | N/A 32214M | N/A 125 mm4.9213 in | N/A 27 mm1.063 in |
N/A
|
| Y32314CM | N/A 32314C | N/A 150 mm5.9055 in | N/A 42 mm1.6535 in |
N/A
|
| Y33014M | N/A 33014M | N/A 110 mm4.3307 in | N/A 25.50 mm1.0039 in |
N/A
|
| Y33114 | N/A 33114 | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in |
N/A
|
| Y33114M | N/A 33114M | N/A 120 mm4.7244 in | N/A 29 mm1.1417 in |
N/A
|
| Y33214 | N/A 33214 | N/A 125 mm4.9213 in | N/A 32 mm1.2598 in |
N/A
|