Print Back
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Timken_TRB_SINGLECUP_TSF
TRB TSF Cup Line Drawing
Unit of Measure
« 11 

Part Number

Series

O.D. (D)

Outer Ring Width (C)

CAD

LM742710-B N/A LM742700 N/A 11.25 in285.75 mm N/A 1.375 in34.925 mm N/A
LM757010-B N/A LM757000 N/A 16 in406.4 mm N/A 1.875 in47.625 mm N/A
LM770910-B N/A LM770900 N/A 23.75 in603.25 mm N/A 2.375 in60.325 mm N/A
LM814810-B N/A LM814800 N/A 4.625 in117.475 mm N/A 0.75 in19.05 mm N/A
M238810-B N/A M238800 N/A 10.625 in269.875 mm N/A 1.6875 in42.863 mm N/A
M244210-B N/A M244200 N/A 12.375 in314.325 mm N/A 1.9375 in49.213 mm N/A
M249710-B N/A M249700 N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A
M249711-B N/A M249700 N/A 14.125 in358.775 mm N/A 2.125 in53.975 mm N/A
M349510-B N/A M349500 N/A 13.5 in342.9 mm N/A 1.75 in44.45 mm N/A
M86611-B N/A M86600 N/A 2.5312 in64.292 mm N/A 0.6563 in16.670 mm N/A
M88010-B N/A M88000 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A
Unit of Measure
« 11