Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

95474D / 95912 N/A 4.75 in120.65 mm N/A 9.1250 in231.775 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95474D / 95905 N/A 4.75 in120.65 mm N/A 9.0551 in230.000 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95474D / 95962 N/A 4.75 in120.65 mm N/A 9.625 in244.475 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95499D / 95905 N/A 5 in127 mm N/A 9.0551 in230.000 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95499D / 95926 N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95499D / 95928 N/A 5 in127 mm N/A 9.2510 in234.975 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95499D / 95929 N/A 5 in127 mm N/A 9.2510 in234.975 mm N/A 6 in152.4 mm N/A 5.6022 in142.296 mm N/A 1.9665 in49.949 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95499D / 95962 N/A 5 in127 mm N/A 9.625 in244.475 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95499D / 95975 N/A 5 in127 mm N/A 9.75 in247.65 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95499D / 95912 N/A 5 in127 mm N/A 9.1250 in231.775 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
95499D / 95923V N/A 5 in127 mm N/A 9.25 in234.95 mm N/A 6 in152.4 mm N/A 5.4999 in139.697 mm N/A 1.9375 in49.213 mm N/A 246000 lbf1090000 N N/A 95000 N/A
96851DW / 96140 N/A 8.5 in215.9 mm N/A 14 in355.6 mm N/A 5.125 in130.175 mm N/A 4.9999 in126.997 mm N/A 1.875 in47.625 mm N/A 297000 lbf1320000 N N/A 96000 N/A
97500D / 97900 N/A 5 in127 mm N/A 9 in228.6 mm N/A 5.9545 in151.244 mm N/A 6.3125 in160.338 mm N/A 1.5 in38.1 mm N/A 147000 lbf655000 N N/A 97000 N/A
99587D / 99098X N/A 5.875 in149.225 mm N/A 9.8425 in250 mm N/A 4.75 in120.65 mm N/A 4.75 in120.65 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 99000 N/A
99587D / 99100P N/A 5.875 in149.225 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 4.75 in120.65 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 99000 N/A
99587D / 99100W N/A 5.875 in149.225 mm N/A 10 in254 mm N/A 4.75 in120.65 mm N/A 4.75 in120.65 mm N/A 1.875 in47.625 mm N/A 258000 lbf1150000 N N/A 99000 N/A
EE127094D / 127137 N/A 9.4970 in241.224 mm N/A 13.8125 in350.838 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.75 in44.45 mm N/A 258000 lbf1150000 N N/A 127000 N/A
EE127094D / 127138 N/A 9.4970 in241.224 mm N/A 13.9960 in355.498 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.75 in44.45 mm N/A 258000 lbf1150000 N N/A 127000 N/A
EE127094D / 127135 N/A 9.4970 in241.224 mm N/A 13.746 in349.148 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.75 in44.45 mm N/A 258000 lbf1150000 N N/A 127000 N/A
EE127097DW / 127140 N/A 9.5070 in241.478 mm N/A 14 in355.6 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.75 in44.45 mm N/A 258000 lbf1150000 N N/A 127000 N/A
EE127097DW / 127137 N/A 9.5070 in241.478 mm N/A 13.8125 in350.838 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.75 in44.45 mm N/A 258000 lbf1150000 N N/A 127000 N/A
EE127097DW / 127138 N/A 9.5070 in241.478 mm N/A 13.9960 in355.498 mm N/A 4.25 in107.95 mm N/A 4.25 in107.95 mm N/A 1.75 in44.45 mm N/A 258000 lbf1150000 N N/A 127000 N/A
EE128114D / 128160 N/A 11.0236 in279.999 mm N/A 16 in406.4 mm N/A 8.1250 in206.375 mm N/A 8.125 in206.375 mm N/A 2.125 in53.975 mm N/A 362000 lbf1610000 N N/A 128000 N/A
EE129119D / 129174 N/A 11.81 in299.974 mm N/A 17.3208 in439.948 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.125 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A
EE129119D / 129172 N/A 11.81 in299.974 mm N/A 17.246 in438.048 mm N/A 5.3125 in134.938 mm N/A 5.2499 in133.347 mm N/A 2.125 in53.975 mm N/A 351000 lbf1560000 N N/A 129000 N/A
Unit of Measure
« 6 7 8 9 10 »