Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| JHM807045 - JHM807012 | N/A 50.000 mm1.9685 in | N/A 105 mm4.1339 in | N/A 36 mm1.4173 in | N/A 29.000 mm1.1417 in | N/A 37.000 mm1.4567 in | N/A 203000 N45700 lbf | N/A HM807000 | N/A 223000 N50200 lbf |
N/A
|
| JLM104948 - JLM104910 | N/A 50.000 mm1.9685 in | N/A 82.000 mm3.2283 in | N/A 21.500 mm0.8465 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A LM104900 | N/A 104000 N23400 lbf |
N/A
|
| JLM104946 - JLM104910 | N/A 50.000 mm1.9685 in | N/A 82.000 mm3.2283 in | N/A 23.993 mm0.9446 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A LM104900 | N/A 104000 N23400 lbf |
N/A
|
| JLM104945 - JLM104910 | N/A 50.000 mm1.9685 in | N/A 82.000 mm3.2283 in | N/A 27.700 mm1.0906 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A LM104900 | N/A 104000 N23400 lbf |
N/A
|
| JLM104948 - JLM104914 | N/A 50.000 mm1.9685 in | N/A 88.000 mm3.4646 in | N/A 21.500 mm0.8465 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A LM104900 | N/A 104000 N23400 lbf |
N/A
|
| JLM104945 - JLM104914 | N/A 50.000 mm1.9685 in | N/A 88.000 mm3.4646 in | N/A 27.700 mm1.0906 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A LM104900 | N/A 104000 N23400 lbf |
N/A
|
| JLM104946 - JLM104914 | N/A 50.000 mm1.9685 in | N/A 88.000 mm3.4646 in | N/A 23.993 mm0.9446 in | N/A 17.000 mm0.6693 in | N/A 21.500 mm0.8465 in | N/A 96300 N21700 lbf | N/A LM104900 | N/A 104000 N23400 lbf |
N/A
|
| JLM704649 - JLM704610 | N/A 50.000 mm1.9685 in | N/A 84.000 mm3.3071 in | N/A 22.000 mm0.8661 in | N/A 17.500 mm0.6890 in | N/A 22.000 mm0.8661 in | N/A 96500 N21700 lbf | N/A LM704600 | N/A 104000 N23500 lbf |
N/A
|
| JM205149A - JM205110 | N/A 50.000 mm1.9685 in | N/A 90.000 mm3.5433 in | N/A 28.000 mm1.1024 in | N/A 23.000 mm0.9055 in | N/A 28.000 mm1.1024 in | N/A 147000 N33000 lbf | N/A M205100 | N/A 154000 N34600 lbf |
N/A
|
| JM205149 - JM205110 | N/A 50.000 mm1.9685 in | N/A 90.000 mm3.5433 in | N/A 28.000 mm1.1024 in | N/A 23.000 mm0.9055 in | N/A 28.000 mm1.1024 in | N/A 147000 N33000 lbf | N/A M205100 | N/A 154000 N34600 lbf |
N/A
|
| JM205149AS - JM205110 | N/A 50.000 mm1.9685 in | N/A 90.000 mm3.5433 in | N/A 28.000 mm1.1024 in | N/A 23.000 mm0.9055 in | N/A 28.000 mm1.1024 in | N/A 147000 N33000 lbf | N/A M205100 | N/A 154000 N34600 lbf |
N/A
|
| JM205149 - JM205110A | N/A 50.000 mm1.9685 in | N/A 90.000 mm3.5433 in | N/A 28.000 mm1.1024 in | N/A 23.000 mm0.9055 in | N/A 28.000 mm1.1024 in | N/A 147000 N33000 lbf | N/A M205100 | N/A 154000 N34600 lbf |
N/A
|
| JW5049 - JW5010 | N/A 50.000 mm1.9685 in | N/A 105 mm4.1339 in | N/A 29.000 mm1.1417 in | N/A 22.000 mm0.8661 in | N/A 32.000 mm1.2598 in | N/A 142000 N31800 lbf | N/A JW5000 | N/A 138000 N31000 lbf |
N/A
|
| 30210 | N/A 50.000 mm1.9685 in | N/A 90.000 mm3.5433 in | N/A 20.000 mm0.7874 in | N/A 17.000 mm0.6693 in | N/A 21.750 mm0.8563 in | N/A 79500 N17900 lbf | N/A 30210 | N/A 87400 N19700 lbf |
N/A
|
| X30310 - Y30310 | N/A 50.000 mm1.9685 in | N/A 110.000 mm4.3307 in | N/A 27.000 mm1.0630 in | N/A 23.000 mm0.9055 in | N/A 29.250 mm1.1516 in | N/A 142000 N31900 lbf | N/A 30310 | N/A 150000 N33800 lbf |
N/A
|
| 30310 | N/A 50.000 mm1.9685 in | N/A 110.000 mm4.3307 in | N/A 27.000 mm1.0630 in | N/A 23.000 mm0.9055 in | N/A 29.250 mm1.1516 in | N/A 168000 N37800 lbf | N/A 30310M | N/A 150000 N33800 lbf |
N/A
|
| 31310 | N/A 50.000 mm1.9685 in | N/A 110.000 mm4.3307 in | N/A 27.000 mm1.0630 in | N/A 19.000 mm0.7480 in | N/A 29.250 mm1.1516 in | N/A 147000 N33100 lbf | N/A 31310M | N/A 132000 N29700 lbf |
N/A
|
| XAA32010X - Y32010X | N/A 50.000 mm1.9685 in | N/A 80 mm3.1496 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20 mm0.7874 in | N/A 82700 N18600 lbf | N/A 32010X | N/A 92700 N20800 lbf |
N/A
|
| XAE32010X - Y32010X | N/A 50.000 mm1.9685 in | N/A 80 mm3.1496 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20 mm0.7874 in | N/A 82700 N18600 lbf | N/A 32010X | N/A 92700 N20800 lbf |
N/A
|
| XAD32010X - Y32010X | N/A 50.000 mm1.9685 in | N/A 80 mm3.1496 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20 mm0.7874 in | N/A 82700 N18600 lbf | N/A 32010X | N/A 92700 N20800 lbf |
N/A
|
| XAB-32010X - Y32010X | N/A 50.000 mm1.9685 in | N/A 80 mm3.1496 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20 mm0.7874 in | N/A 82700 N18600 lbf | N/A 32010X | N/A 92700 N20800 lbf |
N/A
|
| 32010X | N/A 50.000 mm1.9685 in | N/A 80 mm3.1496 in | N/A 20.000 mm0.7874 in | N/A 15.500 mm0.6102 in | N/A 20 mm0.7874 in | N/A 69800 N15700 lbf | N/A 32010XM | N/A 92700 N20800 lbf |
N/A
|
| XA32210 - Y32210 | N/A 50.000 mm1.9685 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 19.000 mm0.7480 in | N/A 24.750 mm0.9744 in | N/A 118000 N26600 lbf | N/A 32210M | N/A 118000 N26500 lbf |
N/A
|
| 32210 | N/A 50.000 mm1.9685 in | N/A 90.000 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 19.000 mm0.7480 in | N/A 24.750 mm0.9744 in | N/A 99800 N22400 lbf | N/A 32210M | N/A 118000 N26500 lbf |
N/A
|
| X32310 - Y32310 | N/A 50.000 mm1.9685 in | N/A 110.000 mm4.3307 in | N/A 40.000 mm1.5748 in | N/A 33.000 mm1.2992 in | N/A 42.250 mm1.6634 in | N/A 187000 N42000 lbf | N/A 32310 | N/A 211000 N47500 lbf |
N/A
|