Part Number |
Bore (d) |
O.D. (D) |
Width (T) |
Static Axial Load Rating (Ca0) |
Dynamic Axial Rating - 90M Revs (Ca90) |
CAD |
|---|---|---|---|---|---|---|
| C-8515-A | N/A 3 in | N/A 6.375 in161.925 mm | N/A 1.312 in33.325 mm | N/A 584000 lbf2600000 N | N/A 44300 lbf200000 N |
N/A
|
| W-3490-A | N/A 3.5 in | N/A 7.5 in190.5 mm | N/A 2 in50.8 mm | N/A 551000 lbf2450000 N | N/A 56500 lbf250000 N |
N/A
|
| N-3568-A | N/A 4 in | N/A 9.75 in247.65 mm | N/A 2.625 in66.675 mm | N/A 1153000 lbf5130000 N | N/A 87800 lbf390000 N |
N/A
|
| 120TTVF85 OO487 | N/A 4.7244 in | N/A 11.811 in300 mm | N/A 3.1103 in79 mm | N/A 1640000 lbf7310000 N | N/A 140000 lbf620000 N |
N/A
|
| T4920-90010 | N/A 4.921 in | N/A 7 5/16 in185.738 mm | N/A 1 in25.4 mm | N/A 282000 lbf1250000 N | N/A 21000 lbf90000 N |
N/A
|
| N-3586-A | N/A 4.9985 in | N/A 11 in279.4 mm | N/A 2.3125 in58.738 mm | N/A 1580000 lbf7020000 N | N/A 117000 lbf520000 N |
N/A
|
| W-3217-B | N/A 5 in | N/A 10.5 in266.7 mm | N/A 2.3125 in58.738 mm | N/A 1080000 lbf4780000 N | N/A 89000 lbf400000 N |
N/A
|
| D-3461-C | N/A 5 in | N/A 10.5 in266.7 mm | N/A 2.3125 in58.738 mm | N/A 1080000 lbf4780000 N | N/A 89000 lbf400000 N |
N/A
|
| T660V-90011 | N/A 6.625 in | N/A 12 in304.8 mm | N/A 2.75 in69.85 mm | N/A 1460000 lbf6510000 N | N/A 111000 lbf490000 N |
N/A
|
| G-3304-B | N/A 6.625 in | N/A 12 in304.8 mm | N/A 2.75 in69.85 mm | N/A 1610000 lbf7170000 N | N/A 130000 lbf580000 N |
N/A
|
| S-4059-B | N/A 6.875 in | N/A 14.125 in358.775 mm | N/A 3.25 in82.55 mm | N/A 1252000 lbf5570000 N | N/A 597000 lbf2660000 N |
N/A
|
| W-3218-B | N/A 7 in | N/A 14.5 in368.3 mm | N/A 3.235 in82.169 mm | N/A 2670000 lbf11900000 N | N/A 198000 lbf880000 N |
N/A
|
| C-8435-A | N/A 7 in | N/A 14.5 in368.3 mm | N/A 3.25 in82.55 mm | N/A 2670000 lbf11900000 N | N/A 198000 lbf880000 N |
N/A
|
| G-3353-B | N/A 7 in | N/A 14.5 in368.3 mm | N/A 3.25 in82.55 mm | N/A 2530000 lbf11250000 N | N/A 171000 lbf760000 N |
N/A
|
| N-3559-A | N/A 7 in | N/A 16.25 in412.75 mm | N/A 4.375 in111.125 mm | N/A 2920000 lbf13000000 N | N/A 237000 lbf1060000 N |
N/A
|
| B-8809-C | N/A 7.875 in | N/A 15.97 in405.643 mm | N/A 4.375 in111.125 mm | N/A 2920000 lbf13000000 N | N/A 237000 lbf1060000 N |
N/A
|
| N-3553-A | N/A 8 in | N/A 16.5 in419.1 mm | N/A 3.625 in92.075 mm | N/A 3070000 lbf13700000 N | N/A 241000 lbf1070000 N |
N/A
|
| T-6240-A | N/A 9 in | N/A 19 in482.6 mm | N/A 4-1/8 in104.775 mm | N/A 4590000 lbf20400000 N | N/A 320000 lbf1430000 N |
N/A
|
| V-463-A | N/A 9.25 in | N/A 21.5 in546.1 mm | N/A 6 in152.4 mm | N/A 6950000 lbf30900000 N | N/A 519000 lbf2310000 N |
N/A
|
| N-3506-A | N/A 9.5 in | N/A 21.75 in552.45 mm | N/A 5.5 in139.7 mm | N/A 6990000 lbf31100000 N | N/A 499000 lbf2220000 N |
N/A
|
| N-3560-A | N/A 9.5 in | N/A 23.0 in584.2 mm | N/A 6 in152.4 mm | N/A 7580000 lbf33700000 N | N/A 551000 lbf2450000 N |
N/A
|
| I-2077-C | N/A 9.999 in | N/A 20 in508 mm | N/A 3.75 in95.25 mm | N/A 4400000 lbf19600000 N | N/A 307000 lbf1370000 N |
N/A
|
| C-8326-A | N/A 10 in | N/A 20 in508 mm | N/A 4.25 in107.95 mm | N/A 5050000 lbf22500000 N | N/A 358000 lbf1590000 N |
N/A
|
| C-8184-A | N/A 10 in | N/A 21.5 in546.1 mm | N/A 5 in127 mm | N/A 6370000 lbf28300000 N | N/A 457000 lbf2030000 N |
N/A
|
| T10100V-902A1 | N/A 10.1 in | N/A 21.5 in546.1 mm | N/A 6.485 in164.719 mm | N/A 6370000 lbf28300000 N | N/A 465000 lbf2070000 N |
N/A
|