CAD (0)
▾
AL Type Hubs with Keyway - Inch (Imperial) Bores
AL Type (Aluminum Jaw) Components
- The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Part Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|---|
| 68514449706 | Description N/A AL050-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Coupling Size N/A AL050 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.620 in15.75 mm |
CAD
N/A
|
| 68514410473 | Description N/A AL070-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.750 in19.05 mm |
CAD
N/A
|
| 68514410491 | Description N/A AL070-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.750 in19.05 mm |
CAD
N/A
|
| 68514410482 | Description N/A AL070-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Coupling Size N/A AL070 | Hub Style N/A 1 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.750 in19.05 mm |
CAD
N/A
|
| 68514410635 | Description N/A AL075-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
| 68514447835 | Description N/A AL075-HUB-3/4-1/8X1/16KW | Bore Size N/A 3/4 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
| 68514410638 | Description N/A AL075-HUB-9/16-1/8X1/16KW | Bore Size N/A 9/16 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
| 68514445227 | Description N/A AL075-HUB-11/16-3/16X3/32KW | Bore Size N/A 11/16 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
| 68514410641 | Description N/A AL075-HUB-13/16-3/16X3/32KW | Bore Size N/A 13/16 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
| 68514410640 | Description N/A AL075-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
| 68514410639 | Description N/A AL075-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
| 68514410642 | Description N/A AL075-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Coupling Size N/A AL075 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | CAD N/A |
| 68514476519 | Description N/A AL090-HUB-5/8-1/8X1/16KW-2SS90 | Bore Size N/A 5/8 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/8 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
| 68514410796 | Description N/A AL090-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
| 68514447725 | Description N/A AL090-HUB-3/4-1/8X1/16KW | Bore Size N/A 3/4 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
| 68514444812 | Description N/A AL090-HUB-9/16-1/8X1/16KW | Bore Size N/A 9/16 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
| 68514410799 | Description N/A AL090-HUB-11/16-3/16X3/32KW | Bore Size N/A 11/16 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
| 68514410801 | Description N/A AL090-HUB-13/16-3/16X3/32KW | Bore Size N/A 13/16 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
| 68514410800 | Description N/A AL090-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
| 68514410798 | Description N/A AL090-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
| 68514410802 | Description N/A AL090-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Coupling Size N/A AL090 | Hub Style N/A 2 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.910 in23.11 mm | CAD N/A |
| 68514417856 | Description N/A AL095-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm |
CAD
N/A
|
| 68514417857 | Description N/A AL095-HUB-1-1/16-1/4X1/8KW | Bore Size N/A 1 1/16 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm |
CAD
N/A
|
| 68514417858 | Description N/A AL095-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm |
CAD
N/A
|
| 68514417855 | Description N/A AL095-HUB-15/16-1/4X1/8KW | Bore Size N/A 15/16 in | Coupling Size N/A AL095 | Hub Style N/A 1 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm |
CAD
N/A
|