CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 389 / 382-B | Bore (d) N/A 2.188 in55.575 mm | O.D. (D) N/A 3.8125 in96.838 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Outer Ring Width (C) N/A 0.7018 in17.826 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24200 lbf108000 N | Static Radial Load Rating (C0) N/A 24100 lbf107000 N | Series N/A 385 |
CAD
N/A
|
| 387A / 382B | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 3.8125 in96.838 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Outer Ring Width (C) N/A 0.7018 in17.826 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24200 lbf108000 N | Static Radial Load Rating (C0) N/A 24100 lbf107000 N | Series N/A 385 |
CAD
N/A
|
| 385 / 382B | Bore (d) N/A 2.1654 in55.001 mm | O.D. (D) N/A 3.8125 in96.838 mm | Inner Ring Width (B) N/A 0.864 in21.946 mm | Outer Ring Width (C) N/A 0.7018 in17.826 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 24200 lbf108000 N | Static Radial Load Rating (C0) N/A 24100 lbf107000 N | Series N/A 385 |
CAD
N/A
|
| 3977 / 3920-B | Bore (d) N/A 2.3622 in60 mm | O.D. (D) N/A 4.4375 in112.713 mm | Inner Ring Width (B) N/A 1.183 in30.048 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31200 lbf139000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N | Series N/A 3900 |
CAD
N/A
|
| 3982 / 3920-B | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.4375 in112.713 mm | Inner Ring Width (B) N/A 1.183 in30.048 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31200 lbf139000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N | Series N/A 3900 |
CAD
N/A
|
| 3979 / 3920-B | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.4375 in112.713 mm | Inner Ring Width (B) N/A 1.183 in30.048 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31200 lbf139000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N | Series N/A 3900 |
CAD
N/A
|
| 3980 / 3920-B | Bore (d) N/A 2.375 in60.325 mm | O.D. (D) N/A 4.4375 in112.713 mm | Inner Ring Width (B) N/A 1.183 in30.048 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31200 lbf139000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N | Series N/A 3900 |
CAD
N/A
|
| 3981 / 3920-B | Bore (d) N/A 2.3125 in58.738 mm | O.D. (D) N/A 4.4375 in112.713 mm | Inner Ring Width (B) N/A 1.183 in30.048 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31200 lbf139000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N | Series N/A 3900 |
CAD
N/A
|
| 3984 / 3920-B | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.4375 in112.713 mm | Inner Ring Width (B) N/A 1.183 in30.048 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 31200 lbf139000 N | Static Radial Load Rating (C0) N/A 43000 lbf191000 N | Series N/A 3900 |
CAD
N/A
|
| 39250 / 39412-B | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.125 in104.775 mm | Inner Ring Width (B) N/A 0.8661 in21.999 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25800 lbf115000 N | Static Radial Load Rating (C0) N/A 27000 lbf120000 N | Series N/A 39000 |
CAD
N/A
|
| 39236 / 39412-B | Bore (d) N/A 2.3617 in59.987 mm | O.D. (D) N/A 4.125 in104.775 mm | Inner Ring Width (B) N/A 0.8661 in21.999 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25800 lbf115000 N | Static Radial Load Rating (C0) N/A 27000 lbf120000 N | Series N/A 39000 |
CAD
N/A
|
| 395CS / 394AB | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.923 in23.444 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3690 in9.373 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 395-S / 394AB | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 395X / 394AB | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 396 / 394AB | Bore (d) N/A 1.9685 in50 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 396A / 394AB | Bore (d) N/A 1.7712 in44.988 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 397 / 394AB | Bore (d) N/A 2.3622 in60 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 395-99415 | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 392A / 394AB | Bore (d) N/A 2.4375 in61.913 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 399A / 394AB | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 399AS-90106 | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 390A / 394AB | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 390 / 394AB | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 395A / 394AB | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|
| 392 / 394AB | Bore (d) N/A 2.4375 in61.913 mm | O.D. (D) N/A 4.3307 in110 mm | Inner Ring Width (B) N/A 0.866 in21.996 mm | Outer Ring Width (C) N/A 0.7411 in18.824 mm | Width (T) N/A 0.3120 in7.925 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 28100 lbf125000 N | Series N/A 395 |
CAD
N/A
|