CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
251 - 275 of 701 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

N/A 2.625 in66.675 mm N/A 4.4375 in112.713 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A 39500 N/A
N/A 1 in25.4 mm N/A 2.8593 in72.626 mm N/A 0.955 in24.257 mm N/A 0.6875 in17.463 mm N/A 0.5 in12.7 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A 41000 N/A
N/A 1.125 in28.575 mm N/A 2.8593 in72.626 mm N/A 0.955 in24.257 mm N/A 0.6875 in17.463 mm N/A 0.5 in12.7 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A 41000 N/A
N/A 1.0625 in26.988 mm N/A 2.8593 in72.626 mm N/A 0.955 in24.257 mm N/A 0.6875 in17.463 mm N/A 0.5 in12.7 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A 41000 N/A
N/A 3.8125 in96.838 mm N/A 5.875 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A 42000 N/A
N/A 3.5 in88.9 mm N/A 5.875 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A 42000 N/A
N/A 3.625 in92.075 mm N/A 5.875 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A 42000 N/A
N/A 3 11/16 in93.663 mm N/A 5.875 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A 42000 N/A
N/A 3.75 in95.25 mm N/A 5.875 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5 in12.7 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A 42000 N/A
N/A 3.0625 in77.788 mm N/A 5 in127 mm N/A 1.2205 in31.001 mm N/A 0.875 in22.225 mm N/A 0.5313 in13.495 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A 42600 N/A
N/A 3 in76.2 mm N/A 5.1181 in130 mm N/A 1.2205 in31.001 mm N/A 0.875 in22.225 mm N/A 0.5313 in13.495 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A 42600 N/A
N/A 1.378 in35.001 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.5 in38.1 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.625 in41.275 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.75 in44.45 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4378 in11.120 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.75 in44.45 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.8020 in45.771 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4378 in11.120 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.8125 in46.038 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.75 in44.45 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.5748 in40 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.25 in31.75 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.5 in38.1 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.375 in34.925 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.625 in41.275 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
N/A 1.8125 in46.038 mm N/A 3.75 in95.25 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A 435 N/A
251 - 275 of 701 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »