CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 467 / 453-B | Bore (d) N/A 1.875 in47.625 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.875 in22.225 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 466-S / 453-B | Bore (d) N/A 2.1875 in55.563 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.875 in22.225 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 469 / 453XB | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 464A / 453XB | Bore (d) N/A 1.625 in41.275 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 466 / 453XB | Bore (d) N/A 2.1649 in54.988 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 465 / 453XB | Bore (d) N/A 1.9685 in50.000 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 468 / 453XB | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 467 / 453XB | Bore (d) N/A 1.875 in47.625 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3439 in8.735 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 456 / 453XB | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 455W / 453XB | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 455 / 453XB | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 455A / 453XB | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 461 / 453XB | Bore (d) N/A 1.6870 in42.850 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 460 / 453XB | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 462 / 453XB | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 462A / 453XB | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 36100 lbf161000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 457 / 453XB | Bore (d) N/A 1.5625 in39.688 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 462W / 453XB | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 458 / 453XB | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 4.25 in107.95 mm | Inner Ring Width (B) N/A 1.1542 in29.317 mm | Outer Ring Width (C) N/A 0.9687 in24.605 mm | Width (T) N/A 0.3440 in8.738 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 30500 lbf136000 N | Static Radial Load Rating (C0) N/A 37200 lbf166000 N | Series N/A 455 |
CAD
N/A
|
| 46780 / 46720-B | Bore (d) N/A 6.25 in158.75 mm | O.D. (D) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 0.5313 in13.495 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 68200 lbf303000 N | Static Radial Load Rating (C0) N/A 143000 lbf635000 N | Series N/A 46700 |
CAD
N/A
|
| 46790 / 46720-B | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 0.5313 in13.495 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 68200 lbf303000 N | Static Radial Load Rating (C0) N/A 143000 lbf635000 N | Series N/A 46700 |
CAD
N/A
|
| 46792 / 46720-B | Bore (d) N/A 6.5625 in166.688 mm | O.D. (D) N/A 8.875 in225.425 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 0.5313 in13.495 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 68200 lbf303000 N | Static Radial Load Rating (C0) N/A 143000 lbf635000 N | Series N/A 46700 |
CAD
N/A
|
| 482 / 472-B | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 4.7244 in120.000 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Outer Ring Width (C) N/A 0.9542 in24.237 mm | Width (T) N/A 0.4368 in11.095 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32200 lbf143000 N | Static Radial Load Rating (C0) N/A 41900 lbf186000 N | Series N/A 475 |
CAD
N/A
|
| 477 / 472-B | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 4.7244 in120.000 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Outer Ring Width (C) N/A 0.9542 in24.237 mm | Width (T) N/A 0.4368 in11.095 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32200 lbf143000 N | Static Radial Load Rating (C0) N/A 41900 lbf186000 N | Series N/A 475 |
CAD
N/A
|
| 478 / 472-B | Bore (d) N/A 2.5591 in65.001 mm | O.D. (D) N/A 4.7244 in120.000 mm | Inner Ring Width (B) N/A 1.142 in29.007 mm | Outer Ring Width (C) N/A 0.9542 in24.237 mm | Width (T) N/A 0.4368 in11.095 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 32200 lbf143000 N | Static Radial Load Rating (C0) N/A 41900 lbf186000 N | Series N/A 475 |
CAD
N/A
|