CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 567 / 563-B | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 5 in127 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Outer Ring Width (C) N/A 1.125 in28.575 mm | Width (T) N/A 0.5625 in14.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44100 lbf196000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N | Series N/A 565 |
CAD
N/A
|
| 566 / 563-B | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 5 in127 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Outer Ring Width (C) N/A 1.125 in28.575 mm | Width (T) N/A 0.5625 in14.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44100 lbf196000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N | Series N/A 565 |
CAD
N/A
|
| 565 / 563-B | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 5 in127 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Outer Ring Width (C) N/A 1.125 in28.575 mm | Width (T) N/A 0.5625 in14.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44100 lbf196000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N | Series N/A 565 |
CAD
N/A
|
| 567A / 563-B | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5 in127 mm | Inner Ring Width (B) N/A 1.424 in36.17 mm | Outer Ring Width (C) N/A 1.125 in28.575 mm | Width (T) N/A 0.5625 in14.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 44100 lbf196000 N | Static Radial Load Rating (C0) N/A 58900 lbf262000 N | Series N/A 565 |
CAD
N/A
|
| 56425 / 56650-B | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.5 in165.1 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Outer Ring Width (C) N/A 1.0625 in26.988 mm | Width (T) N/A 0.625 in15.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 50900 lbf226000 N | Static Radial Load Rating (C0) N/A 79700 lbf355000 N | Series N/A 56000 |
CAD
N/A
|
| 581 / 572-B | Bore (d) N/A 3.1875 in80.963 mm | O.D. (D) N/A 5.5115 in139.992 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Outer Ring Width (C) N/A 1.125 in28.575 mm | Width (T) N/A 0.5625 in14.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Static Radial Load Rating (C0) N/A 65400 lbf291000 N | Series N/A 575 |
CAD
N/A
|
| 577 / 572-B | Bore (d) N/A 2.9375 in74.613 mm | O.D. (D) N/A 5.5115 in139.992 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Outer Ring Width (C) N/A 1.125 in28.575 mm | Width (T) N/A 0.5625 in14.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Static Radial Load Rating (C0) N/A 65400 lbf291000 N | Series N/A 575 |
CAD
N/A
|
| 580 / 572-B | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 5.5115 in139.992 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Outer Ring Width (C) N/A 1.125 in28.575 mm | Width (T) N/A 0.5625 in14.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Static Radial Load Rating (C0) N/A 65400 lbf291000 N | Series N/A 575 |
CAD
N/A
|
| 575 / 572-B | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.5115 in139.992 mm | Inner Ring Width (B) N/A 1.4212 in36.098 mm | Outer Ring Width (C) N/A 1.125 in28.575 mm | Width (T) N/A 0.5625 in14.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46500 lbf207000 N | Static Radial Load Rating (C0) N/A 65400 lbf291000 N | Series N/A 575 |
CAD
N/A
|
| 595A / 592-B | Bore (d) N/A 3.125 in79.375 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.625 in15.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N | Series N/A 595 |
CAD
N/A
|
| 594 / 592-B | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.625 in15.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N | Series N/A 595 |
CAD
N/A
|
| 597 / 592-B | Bore (d) N/A 3 11/16 in93.663 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.625 in15.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N | Series N/A 595 |
CAD
N/A
|
| 593 / 592-B | Bore (d) N/A 3.5 in88.9 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.625 in15.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N | Series N/A 595 |
CAD
N/A
|
| 594A / 592-B | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.625 in15.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N | Series N/A 595 |
CAD
N/A
|
| 595 / 592-B | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.625 in15.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N | Series N/A 595 |
CAD
N/A
|
| 596 / 592-B | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.625 in15.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N | Series N/A 595 |
CAD
N/A
|
| 596-S / 592-B | Bore (d) N/A 3 7/16 in87.313 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.625 in15.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N | Series N/A 595 |
CAD
N/A
|
| 598 / 592-B | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.43 in36.322 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.625 in15.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 48600 lbf216000 N | Static Radial Load Rating (C0) N/A 71600 lbf319000 N | Series N/A 595 |
CAD
N/A
|
| 59201 / 59412-B | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.125 in104.775 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Outer Ring Width (C) N/A 1.125 in28.575 mm | Width (T) N/A 0.4688 in11.908 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45500 lbf202000 N | Static Radial Load Rating (C0) N/A 45400 lbf202000 N | Series N/A 59000 |
CAD
N/A
|
| 59187 / 59429-B | Bore (d) N/A 1.875 in47.625 mm | O.D. (D) N/A 4.2900 in108.966 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Outer Ring Width (C) N/A 1.0625 in26.988 mm | Width (T) N/A 0.5625 in14.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45500 lbf202000 N | Static Radial Load Rating (C0) N/A 45400 lbf202000 N | Series N/A 59000 |
CAD
N/A
|
| 59175 / 59429-B | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 4.2900 in108.966 mm | Inner Ring Width (B) N/A 1.4375 in36.513 mm | Outer Ring Width (C) N/A 1.0625 in26.988 mm | Width (T) N/A 0.5625 in14.288 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 45500 lbf202000 N | Static Radial Load Rating (C0) N/A 45400 lbf202000 N | Series N/A 59000 |
CAD
N/A
|
| 621 / 612-B | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 0.6562 in16.667 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46600 lbf207000 N | Static Radial Load Rating (C0) N/A 54800 lbf244000 N | Series N/A 615 |
CAD
N/A
|
| 620 / 612-B | Bore (d) N/A 1.5625 in39.688 mm | O.D. (D) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 0.6562 in16.667 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46600 lbf207000 N | Static Radial Load Rating (C0) N/A 54800 lbf244000 N | Series N/A 615 |
CAD
N/A
|
| 619 / 612-B | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 0.6562 in16.667 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46600 lbf207000 N | Static Radial Load Rating (C0) N/A 54800 lbf244000 N | Series N/A 615 |
CAD
N/A
|
| 617 / 612-B | Bore (d) N/A 1.875 in47.625 mm | O.D. (D) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 0.6525 in16.574 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46600 lbf207000 N | Static Radial Load Rating (C0) N/A 54800 lbf244000 N | Series N/A 615 |
CAD
N/A
|