CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 615 / 612-B | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 4.75 in120.65 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 0.6525 in16.574 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 46600 lbf207000 N | Static Radial Load Rating (C0) N/A 54800 lbf244000 N | Series N/A 615 |
CAD
N/A
|
| 6277 / 6220-B | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 5 in127 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Outer Ring Width (C) N/A 1.625 in41.275 mm | Width (T) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 68800 lbf306000 N | Static Radial Load Rating (C0) N/A 83300 lbf370000 N | Series N/A 6200 |
CAD
N/A
|
| 6280-90012 | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 5 in127 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Outer Ring Width (C) N/A 1.625 in41.275 mm | Width (T) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 68800 lbf306000 N | Static Radial Load Rating (C0) N/A 83300 lbf370000 N | Series N/A 6200 |
CAD
N/A
|
| 6375 / 6320-B | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 5.3447 in135.755 mm | Inner Ring Width (B) N/A 2.205 in56.007 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 lbf321000 N | Static Radial Load Rating (C0) N/A 90900 lbf404000 N | Series N/A 6300 |
CAD
N/A
|
| 6386 / 6320-B | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 5.3447 in135.755 mm | Inner Ring Width (B) N/A 2.205 in56.007 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 lbf321000 N | Static Radial Load Rating (C0) N/A 90900 lbf404000 N | Series N/A 6300 |
CAD
N/A
|
| 6381 / 6320-B | Bore (d) N/A 2.1649 in54.988 mm | O.D. (D) N/A 5.3447 in135.755 mm | Inner Ring Width (B) N/A 2.205 in56.007 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 lbf321000 N | Static Radial Load Rating (C0) N/A 90900 lbf404000 N | Series N/A 6300 |
CAD
N/A
|
| 6380 / 6320-B | Bore (d) N/A 2.1580 in54.813 mm | O.D. (D) N/A 5.3447 in135.755 mm | Inner Ring Width (B) N/A 2.205 in56.007 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 lbf321000 N | Static Radial Load Rating (C0) N/A 90900 lbf404000 N | Series N/A 6300 |
CAD
N/A
|
| 6379 / 6320-B | Bore (d) N/A 2.5625 in65.088 mm | O.D. (D) N/A 5.3447 in135.755 mm | Inner Ring Width (B) N/A 2.205 in56.007 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 85600 lbf381000 N | Static Radial Load Rating (C0) N/A 90900 lbf404000 N | Series N/A 6300 |
CAD
N/A
|
| 6376 / 6320-B | Bore (d) N/A 2.375 in60.325 mm | O.D. (D) N/A 5.3447 in135.755 mm | Inner Ring Width (B) N/A 2.205 in56.007 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 72300 lbf321000 N | Static Radial Load Rating (C0) N/A 90900 lbf404000 N | Series N/A 6300 |
CAD
N/A
|
| 645 / 632-B | Bore (d) N/A 2.8125 in71.438 mm | O.D. (D) N/A 5.375 in136.525 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 0.6560 in16.662 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62100 lbf276000 N | Static Radial Load Rating (C0) N/A 67000 lbf298000 N | Series N/A 635 |
CAD
N/A
|
| 641 / 632B | Bore (d) N/A 2.625 in66.675 mm | O.D. (D) N/A 5.375 in136.525 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 0.6560 in16.662 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 62100 lbf276000 N | Static Radial Load Rating (C0) N/A 67000 lbf298000 N | Series N/A 635 |
CAD
N/A
|
| 642 / 632-B | Bore (d) N/A 2.6875 in68.263 mm | O.D. (D) N/A 5.375 in136.525 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 0.6560 in16.662 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 52400 lbf233000 N | Static Radial Load Rating (C0) N/A 67000 lbf298000 N | Series N/A 635 |
CAD
N/A
|
| EE640192 / 640260B | Bore (d) N/A 19.25 in488.95 mm | O.D. (D) N/A 26 in660.4 mm | Inner Ring Width (B) N/A 3.7188 in94.458 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 533000 lbf2370000 N | Static Radial Load Rating (C0) N/A 1030000 lbf4590000 N | Series N/A 640000 |
CAD
N/A
|
| 6461 / 6420B | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.462 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N | Series N/A 6400 |
CAD
N/A
|
| 6461A / 6420-B | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.462 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N | Series N/A 6400 |
CAD
N/A
|
| 6464 / 6420-B | Bore (d) N/A 2.5575 in64.961 mm | O.D. (D) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.462 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N | Series N/A 6400 |
CAD
N/A
|
| 6460 / 6420-B | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.462 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N | Series N/A 6400 |
CAD
N/A
|
| 6475 / 6420-B | Bore (d) N/A 2.5 in63.5 mm | O.D. (D) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.462 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N | Series N/A 6400 |
CAD
N/A
|
| 6455 / 6420-B | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.462 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N | Series N/A 6400 |
CAD
N/A
|
| 6454 / 6420-B | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 5.875 in149.225 mm | Inner Ring Width (B) N/A 2.135 in54.229 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 0.6875 in17.462 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 92400 lbf411000 N | Static Radial Load Rating (C0) N/A 104000 lbf463000 N | Series N/A 6400 |
CAD
N/A
|
| 64433 / 64700-B | Bore (d) N/A 4.3304 in109.992 mm | O.D. (D) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.7188 in18.258 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 61800 lbf275000 N | Static Radial Load Rating (C0) N/A 94200 lbf419000 N | Series N/A 64000 |
CAD
N/A
|
| 64450 / 64700-B | Bore (d) N/A 4.5 in114.3 mm | O.D. (D) N/A 7 in177.8 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.7188 in18.258 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 61800 lbf275000 N | Static Radial Load Rating (C0) N/A 94200 lbf419000 N | Series N/A 64000 |
CAD
N/A
|
| 657 / 652-B | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 0.6562 in16.667 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55500 lbf247000 N | Static Radial Load Rating (C0) N/A 75300 lbf335000 N | Series N/A 655 |
CAD
N/A
|
| 655 / 652-B | Bore (d) N/A 2.75 in69.85 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 0.6562 in16.667 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55500 lbf247000 N | Static Radial Load Rating (C0) N/A 75300 lbf335000 N | Series N/A 655 |
CAD
N/A
|
| 665 / 652-B | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 0.6562 in16.667 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55500 lbf247000 N | Static Radial Load Rating (C0) N/A 75300 lbf335000 N | Series N/A 655 |
CAD
N/A
|