CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 663 / 652-B | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 6 in152.4 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.25 in31.75 mm | Width (T) N/A 0.6562 in16.667 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 55500 lbf247000 N | Static Radial Load Rating (C0) N/A 75300 lbf335000 N | Series N/A 655 |
CAD
N/A
|
| 6575 / 6535-B | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 6.375 in161.925 mm | Inner Ring Width (B) N/A 2.1693 in55.100 mm | Outer Ring Width (C) N/A 1.6875 in42.863 mm | Width (T) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 98800 lbf439000 N | Static Radial Load Rating (C0) N/A 118000 lbf523000 N | Series N/A 6500 |
CAD
N/A
|
| 6580 / 6535-B | Bore (d) N/A 3.5 in88.9 mm | O.D. (D) N/A 6.375 in161.925 mm | Inner Ring Width (B) N/A 2.1693 in55.100 mm | Outer Ring Width (C) N/A 1.6875 in42.863 mm | Width (T) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 98800 lbf439000 N | Static Radial Load Rating (C0) N/A 118000 lbf523000 N | Series N/A 6500 |
CAD
N/A
|
| 65237 / 65500B | Bore (d) N/A 2.375 in60.325 mm | O.D. (D) N/A 5 in127 mm | Inner Ring Width (B) N/A 1.75 in44.45 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 0.6563 in16.67 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54700 lbf243000 N | Static Radial Load Rating (C0) N/A 66700 lbf297000 N | Series N/A 65000 |
CAD
N/A
|
| 65200 / 65500B | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 5 in127 mm | Inner Ring Width (B) N/A 1.75 in44.45 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 0.6563 in16.67 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54700 lbf243000 N | Static Radial Load Rating (C0) N/A 66700 lbf297000 N | Series N/A 65000 |
CAD
N/A
|
| 65225 / 65550-B | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 5.5 in139.7 mm | Inner Ring Width (B) N/A 1.75 in44.45 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 0.6875 in17.463 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 54700 lbf243000 N | Static Radial Load Rating (C0) N/A 66700 lbf297000 N | Series N/A 65000 |
CAD
N/A
|
| 66225 / 66462-B | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 4.625 in117.475 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.625 in15.875 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 39700 lbf177000 N | Static Radial Load Rating (C0) N/A 37300 lbf166000 N | Series N/A 66000 |
CAD
N/A
|
| 681 / 672B | Bore (d) N/A 3.625 in92.075 mm | O.D. (D) N/A 6.625 in168.275 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.7187 in18.255 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59500 lbf265000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N | Series N/A 675 |
CAD
N/A
|
| 683 / 672-B | Bore (d) N/A 3.75 in95.25 mm | O.D. (D) N/A 6.625 in168.275 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.7187 in18.255 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59500 lbf265000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N | Series N/A 675 |
CAD
N/A
|
| 685 / 672-B | Bore (d) N/A 3.875 in98.425 mm | O.D. (D) N/A 6.625 in168.275 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.7187 in18.255 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59500 lbf265000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N | Series N/A 675 |
CAD
N/A
|
| 687 / 672-B | Bore (d) N/A 4 in101.6 mm | O.D. (D) N/A 6.625 in168.275 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.7187 in18.255 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59500 lbf265000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N | Series N/A 675 |
CAD
N/A
|
| 679 / 672-B | Bore (d) N/A 3.5 in88.9 mm | O.D. (D) N/A 6.625 in168.275 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.7187 in18.255 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59500 lbf265000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N | Series N/A 675 |
CAD
N/A
|
| 677 / 672-B | Bore (d) N/A 3.375 in85.725 mm | O.D. (D) N/A 6.625 in168.275 mm | Inner Ring Width (B) N/A 1.625 in41.275 mm | Outer Ring Width (C) N/A 1.1875 in30.163 mm | Width (T) N/A 0.7187 in18.255 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 59500 lbf265000 N | Static Radial Load Rating (C0) N/A 86700 lbf386000 N | Series N/A 675 |
CAD
N/A
|
| 67388 / 67322-B | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.75 in196.85 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 0.5938 in15.083 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82600 lbf368000 N | Static Radial Load Rating (C0) N/A 141000 lbf625000 N | Series N/A 67300 |
CAD
N/A
|
| 67389 / 67322-B | Bore (d) N/A 5.125 in130.175 mm | O.D. (D) N/A 7.75 in196.85 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 0.5938 in15.083 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82600 lbf368000 N | Static Radial Load Rating (C0) N/A 141000 lbf625000 N | Series N/A 67300 |
CAD
N/A
|
| 67390 / 67322-B | Bore (d) N/A 5.25 in133.35 mm | O.D. (D) N/A 7.75 in196.85 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 0.5938 in15.083 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82600 lbf368000 N | Static Radial Load Rating (C0) N/A 141000 lbf625000 N | Series N/A 67300 |
CAD
N/A
|
| 67780 / 67720-B | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 9.75 in247.65 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 0.6563 in16.67 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 91100 lbf405000 N | Static Radial Load Rating (C0) N/A 175000 lbf779000 N | Series N/A 67700 |
CAD
N/A
|
| 67790 / 67720-B | Bore (d) N/A 7 in177.8 mm | O.D. (D) N/A 9.75 in247.65 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 0.6563 in16.67 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 91100 lbf405000 N | Static Radial Load Rating (C0) N/A 175000 lbf779000 N | Series N/A 67700 |
CAD
N/A
|
| 67885 / 67820-B | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | Inner Ring Width (B) N/A 1.8438 in46.833 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 0.6563 in16.67 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 93600 lbf416000 N | Static Radial Load Rating (C0) N/A 188000 lbf835000 N | Series N/A 67800 |
CAD
N/A
|
| 67985-99405 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 11.125 in282.575 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 0.6563 in16.67 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113000 lbf503000 N | Static Radial Load Rating (C0) N/A 197000 lbf876000 N | Series N/A 67900 |
CAD
N/A
|
| 67983 / 67920-B | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 11.125 in282.575 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 0.6563 in16.67 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113000 lbf503000 N | Static Radial Load Rating (C0) N/A 197000 lbf876000 N | Series N/A 67900 |
CAD
N/A
|
| 67989-90112 | Bore (d) N/A 8.25 in209.55 mm | O.D. (D) N/A 11.125 in282.575 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 0.6563 in16.67 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113000 lbf503000 N | Static Radial Load Rating (C0) N/A 197000 lbf876000 N | Series N/A 67900 |
CAD
N/A
|
| 680235 / 680270-B | Bore (d) N/A 23.5 in596.9 mm | O.D. (D) N/A 27 in685.8 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 0.5312 in13.492 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 77300 lbf344000 N | Static Radial Load Rating (C0) N/A 217000 lbf963000 N | Series N/A 680000 |
CAD
N/A
|
| 68462 / 68712-B | Bore (d) N/A 4.6250 in117.475 mm | O.D. (D) N/A 7.125 in180.975 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 0.6562 in16.667 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 52100 lbf232000 N | Static Radial Load Rating (C0) N/A 61000 lbf271000 N | Series N/A 68000 |
CAD
N/A
|
| 71450 / 71750-B | Bore (d) N/A 4.5 in114.3 mm | O.D. (D) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 1.9375 in49.213 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 81700 lbf364000 N | Static Radial Load Rating (C0) N/A 122000 lbf543000 N | Series N/A 71000 |
CAD
N/A
|