CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| LM742749-90033 | Bore (d) N/A 8.5 in215.9 mm | O.D. (D) N/A 11.25 in285.75 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96600 lbf430000 N | Static Radial Load Rating (C0) N/A 200000 lbf892000 N | Series N/A LM742700 |
CAD
N/A
|
| LM757049 / LM757010-B | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 16 in406.4 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 173000 lbf769000 N | Static Radial Load Rating (C0) N/A 392000 lbf1740000 N | Series N/A LM757000 |
CAD
N/A
|
| LM814845 / LM814810-B | Bore (d) N/A 2.875 in73.025 mm | O.D. (D) N/A 4.625 in117.475 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26500 lbf118000 N | Static Radial Load Rating (C0) N/A 41200 lbf183000 N | Series N/A LM814800 |
CAD
N/A
|
| LM814849 / LM814810-B | Bore (d) N/A 3.0625 in77.788 mm | O.D. (D) N/A 4.625 in117.475 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26500 lbf118000 N | Static Radial Load Rating (C0) N/A 41200 lbf183000 N | Series N/A LM814800 |
CAD
N/A
|
| M249749 / M249710-B | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 14.125 in358.775 mm | Inner Ring Width (B) N/A 2.8125 in71.438 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm | Width (T) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 206000 lbf914000 N | Static Radial Load Rating (C0) N/A 416000 lbf1850000 N | Series N/A M249700 |
CAD
N/A
|
| M86649 / M86611-B | Bore (d) N/A 1.1875 in30.163 mm | O.D. (D) N/A 2.5312 in64.292 mm | Inner Ring Width (B) N/A 0.8438 in21.433 mm | Outer Ring Width (C) N/A 0.6563 in16.67 mm | Width (T) N/A 0.3450 in8.763 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf60200 N | Static Radial Load Rating (C0) N/A 16100 lbf71700 N | Series N/A M86600 |
CAD
N/A
|
| 05075X / 05185B | Bore (d) N/A 3/4 in19.05 mm | O.D. (D) N/A 1.8504 in47 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Outer Ring Width (C) N/A 0.4375 in11.113 mm | Width (T) N/A 0.2377 in6.038 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6010 lbf26700 N | Static Radial Load Rating (C0) N/A 5720 lbf25400 N | Series N/A 05000 |
CAD
N/A
|
| 07093 / 07196-B | Bore (d) N/A 0.9375 in23.813 mm | O.D. (D) N/A 1.9687 in50.005 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.375 in9.525 mm | Width (T) N/A 0.2657 in6.749 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 07000 |
CAD
N/A
|
| 07100 / 07196-B | Bore (d) N/A 1 in25.4 mm | O.D. (D) N/A 1.9687 in50.005 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.375 in9.525 mm | Width (T) N/A 0.2657 in6.749 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 07000 |
CAD
N/A
|
| 07100 / 07204-B | Bore (d) N/A 1 in25.4 mm | O.D. (D) N/A 2.047 in51.994 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.5 in12.7 mm | Width (T) N/A 0.2000 in5.080 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 07000 |
CAD
N/A
|
| 07100S / 07196B | Bore (d) N/A 1 in25.4 mm | O.D. (D) N/A 1.9687 in50.005 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.375 in9.525 mm | Width (T) N/A 0.2657 in6.749 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 07000 |
CAD
N/A
|
| 07100S / 07204B | Bore (d) N/A 1 in25.4 mm | O.D. (D) N/A 2.047 in51.994 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Outer Ring Width (C) N/A 0.5 in12.7 mm | Width (T) N/A 0.2000 in5.080 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6540 lbf29100 N | Static Radial Load Rating (C0) N/A 6650 lbf29600 N | Series N/A 07000 |
CAD
N/A
|
| 14124 / 14276B | Bore (d) N/A 1.25 in31.75 mm | O.D. (D) N/A 2.717 in69.012 mm | Inner Ring Width (B) N/A 0.771 in19.583 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3125 in7.937 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 13900 lbf61700 N | Series N/A 14000 |
CAD
N/A
|
| 15113 / 15250B | Bore (d) N/A 1.125 in28.575 mm | O.D. (D) N/A 2.5 in63.5 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13500 lbf59900 N | Static Radial Load Rating (C0) N/A 12100 lbf53900 N | Series N/A 15000 |
CAD
N/A
|
| 16137 / 16284B | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 2.8440 in72.238 mm | Inner Ring Width (B) N/A 0.8125 in20.638 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3438 in8.733 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12700 lbf56600 N | Static Radial Load Rating (C0) N/A 14800 lbf65800 N | Series N/A 16000 |
CAD
N/A
|
| 17098 / 17244B | Bore (d) N/A 0.9835 in24.981 mm | O.D. (D) N/A 2.4409 in61.999 mm | Inner Ring Width (B) N/A 0.6522 in16.566 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.2075 in5.270 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9720 lbf43200 N | Static Radial Load Rating (C0) N/A 9910 lbf44100 N | Series N/A 17000 |
CAD
N/A
|
| 18200-90013 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 0.719 in18.263 mm | Outer Ring Width (C) N/A 0.5 in12.7 mm | Width (T) N/A 0.3900 in9.906 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13700 lbf61100 N | Static Radial Load Rating (C0) N/A 14400 lbf63900 N | Series N/A 18000 |
CAD
N/A
|
| 19138-90037 | Bore (d) N/A 1.377 in34.976 mm | O.D. (D) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 0.6504 in16.52 mm | Outer Ring Width (C) N/A 0.4688 in11.908 mm | Width (T) N/A 0.2968 in7.538 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Static Radial Load Rating (C0) N/A 13000 lbf57800 N | Series N/A 19000 |
CAD
N/A
|
| 23092 / 23256B | Bore (d) N/A 0.9375 in23.813 mm | O.D. (D) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 0.845 in21.463 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 12500 lbf55800 N | Series N/A 23000 |
CAD
N/A
|
| 2559 / 2523B | Bore (d) N/A 1.1875 in30.163 mm | O.D. (D) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.733 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18800 lbf83700 N | Static Radial Load Rating (C0) N/A 21200 lbf94400 N | Series N/A 2500 |
CAD
N/A
|
| 26883 / 26822B | Bore (d) N/A 1.378 in35.001 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.732 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20500 lbf91100 N | Static Radial Load Rating (C0) N/A 24800 lbf110000 N | Series N/A 26800 |
CAD
N/A
|
| 27689 / 27620-B | Bore (d) N/A 3.2813 in83.345 mm | O.D. (D) N/A 4.9375 in125.413 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.7813 in19.845 mm | Width (T) N/A 0.4062 in10.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Static Radial Load Rating (C0) N/A 39900 lbf178000 N | Series N/A 27600 |
CAD
N/A
|
| 28678 / 28622B | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.8437 in97.63 mm | Inner Ring Width (B) N/A 0.9688 in24.608 mm | Outer Ring Width (C) N/A 0.7656 in19.446 mm | Width (T) N/A 0.3592 in9.124 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27700 lbf123000 N | Static Radial Load Rating (C0) N/A 32000 lbf142000 N | Series N/A 28600 |
CAD
N/A
|
| 28995 / 28921B | Bore (d) N/A 2.47 in62.738 mm | O.D. (D) N/A 3.9370 in100.000 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.7813 in19.845 mm | Width (T) N/A 0.375 in9.525 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23800 lbf106000 N | Static Radial Load Rating (C0) N/A 33500 lbf149000 N | Series N/A 28900 |
CAD
N/A
|
| 3189 / 3120B | Bore (d) N/A 1 in25.4 mm | O.D. (D) N/A 2.8593 in72.626 mm | Inner Ring Width (B) N/A 1.1810 in29.997 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.112 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21300 lbf94800 N | Static Radial Load Rating (C0) N/A 22800 lbf102000 N | Series N/A 3100 |
CAD
N/A
|