CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 48385 / 48320B | Bore (d) N/A 5.25 in133.35 mm | O.D. (D) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 1.5625 in39.688 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | Width (T) N/A 0.4688 in11.908 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 63600 lbf283000 N | Static Radial Load Rating (C0) N/A 122000 lbf542000 N | Series N/A 48300 |
CAD
N/A
|
| 67985-90027 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 11.125 in282.575 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 0.6563 in16.67 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113000 lbf503000 N | Static Radial Load Rating (C0) N/A 197000 lbf876000 N | Series N/A 67900 |
CAD
N/A
|
| 67985-90026 | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 11.125 in282.575 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 0.6563 in16.67 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113000 lbf503000 N | Static Radial Load Rating (C0) N/A 197000 lbf876000 N | Series N/A 67900 |
CAD
N/A
|
| 67985 / 67920B | Bore (d) N/A 8.125 in206.375 mm | O.D. (D) N/A 11.125 in282.575 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 0.6563 in16.67 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 113000 lbf503000 N | Static Radial Load Rating (C0) N/A 197000 lbf876000 N | Series N/A 67900 |
CAD
N/A
|
| 8578-903A3 | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 12.875 in327.025 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf527000 N | Static Radial Load Rating (C0) N/A 240000 lbf1070000 N | Series N/A 8500 |
CAD
N/A
|
| 8578-99412 | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 12.875 in327.025 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf527000 N | Static Radial Load Rating (C0) N/A 240000 lbf1070000 N | Series N/A 8500 |
CAD
N/A
|
| 8578-905C1 | Bore (d) N/A 9.5 in241.3 mm | O.D. (D) N/A 12.875 in327.025 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 119000 lbf527000 N | Static Radial Load Rating (C0) N/A 240000 lbf1070000 N | Series N/A 8500 |
CAD
N/A
|
| 8573 / 8520B | Bore (d) N/A 9 in228.6 mm | O.D. (D) N/A 12.875 in327.025 mm | Inner Ring Width (B) N/A 2.0625 in52.388 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | Width (T) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 126000 lbf558000 N | Static Radial Load Rating (C0) N/A 240000 lbf1070000 N | Series N/A 8500 |
CAD
N/A
|
| 99600 / 99100B | Bore (d) N/A 6 in152.4 mm | O.D. (D) N/A 10 in254 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Outer Ring Width (C) N/A 1.875 in47.625 mm | Width (T) N/A 1.1875 in30.163 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 148000 lbf660000 N | Static Radial Load Rating (C0) N/A 231000 lbf1030000 N | Series N/A 99000 |
CAD
N/A
|
| L305649 / L305610B | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.1875 in80.963 mm | Inner Ring Width (B) N/A 0.7188 in18.258 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.2813 in7.145 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13700 lbf60800 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N | Series N/A L305600 |
CAD
N/A
|
| L507949 / L507910B | Bore (d) N/A 2.25 in57.15 mm | O.D. (D) N/A 3.4375 in87.313 mm | Inner Ring Width (B) N/A 0.7188 in18.258 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm | Width (T) N/A 0.2813 in7.145 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14100 lbf62700 N | Static Radial Load Rating (C0) N/A 21500 lbf95600 N | Series N/A L507900 |
CAD
N/A
|
| LM565949-90030 | Bore (d) N/A 15 in381 mm | O.D. (D) N/A 20.5625 in522.288 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 313000 lbf1390000 N | Static Radial Load Rating (C0) N/A 663000 lbf2950000 N | Series N/A LM565900 |
CAD
N/A
|
| LM567949 / LM567910B | Bore (d) N/A 16 in406.4 mm | O.D. (D) N/A 21.625 in549.275 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 322000 lbf1430000 N | Static Radial Load Rating (C0) N/A 704000 lbf3130000 N | Series N/A LM567900 |
CAD
N/A
|
| LM567949-90019 | Bore (d) N/A 16 in406.4 mm | O.D. (D) N/A 21.625 in549.275 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 322000 lbf1430000 N | Static Radial Load Rating (C0) N/A 704000 lbf3130000 N | Series N/A LM567900 |
CAD
N/A
|
| LM567943-90026 | Bore (d) N/A 15.625 in396.875 mm | O.D. (D) N/A 21.625 in549.275 mm | Inner Ring Width (B) N/A 3.3125 in84.138 mm | Outer Ring Width (C) N/A 2.4375 in61.913 mm | Width (T) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 322000 lbf1430000 N | Static Radial Load Rating (C0) N/A 704000 lbf3130000 N | Series N/A LM567900 |
CAD
N/A
|
| LM742749-903D1 | Bore (d) N/A 8.5 in215.9 mm | O.D. (D) N/A 11.25 in285.75 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 96600 lbf430000 N | Static Radial Load Rating (C0) N/A 200000 lbf892000 N | Series N/A LM742700 |
CAD
N/A
|
| 18200 / 18337B | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.375 in85.725 mm | Inner Ring Width (B) N/A 0.719 in18.263 mm | Outer Ring Width (C) N/A 0.5 in12.7 mm | Width (T) N/A 0.3900 in9.906 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13700 lbf61100 N | Static Radial Load Rating (C0) N/A 14400 lbf63900 N | Series N/A 18000 |
CAD
N/A
|
| 19138 / 19268B | Bore (d) N/A 1.377 in34.976 mm | O.D. (D) N/A 2.6875 in68.263 mm | Inner Ring Width (B) N/A 0.6504 in16.52 mm | Outer Ring Width (C) N/A 0.4688 in11.908 mm | Width (T) N/A 0.2968 in7.538 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Static Radial Load Rating (C0) N/A 13000 lbf57800 N | Series N/A 19000 |
CAD
N/A
|
| 67390-906B2 | Bore (d) N/A 5.25 in133.35 mm | O.D. (D) N/A 8 in203.2 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 0.5938 in15.083 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82600 lbf368000 N | Static Radial Load Rating (C0) N/A 141000 lbf625000 N | Series N/A 67300 |
CAD
N/A
|
| 67390-99408 | Bore (d) N/A 5.25 in133.35 mm | O.D. (D) N/A 8 in203.2 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 0.5938 in15.083 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 82600 lbf368000 N | Static Radial Load Rating (C0) N/A 141000 lbf625000 N | Series N/A 67300 |
CAD
N/A
|
| 797 / 792B | Bore (d) N/A 5.1181 in130 mm | O.D. (D) N/A 8.125 in206.375 mm | Inner Ring Width (B) N/A 1.875 in47.625 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 0.8125 in20.638 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 85000 lbf378000 N | Static Radial Load Rating (C0) N/A 133000 lbf593000 N | Series N/A 795 |
CAD
N/A
|
| EE820085-903B1 | Bore (d) N/A 8.5 in215.9 mm | O.D. (D) N/A 16 in406.4 mm | Inner Ring Width (B) N/A 3.6875 in93.663 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | Width (T) N/A 1.625 in41.275 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 331000 lbf1470000 N | Static Radial Load Rating (C0) N/A 506000 lbf2250000 N | Series N/A 820000 |
CAD
N/A
|
| HM624749-906A2 | Bore (d) N/A 4.75 in120.65 mm | O.D. (D) N/A 7.5 in190.5 mm | Inner Ring Width (B) N/A 1.8125 in46.038 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | Width (T) N/A 0.75 in19.05 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 81300 lbf362000 N | Static Radial Load Rating (C0) N/A 122000 lbf543000 N | Series N/A HM624700 |
CAD
N/A
|
| LL582949-90013 | Bore (d) N/A 29 in736.6 mm | O.D. (D) N/A 32.5 in825.5 mm | Inner Ring Width (B) N/A 1.25 in31.75 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 0.5 in12.7 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 95300 lbf424000 N | Static Radial Load Rating (C0) N/A 291000 lbf1300000 N | Series N/A LL582900 |
CAD
N/A
|
| LM654649-99407 | Bore (d) N/A 11.25 in285.75 mm | O.D. (D) N/A 14.996 in380.898 mm | Inner Ring Width (B) N/A 2.5625 in65.088 mm | Outer Ring Width (C) N/A 1.9375 in49.213 mm | Width (T) N/A 1 in25.4 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 162000 lbf722000 N | Static Radial Load Rating (C0) N/A 387000 lbf1720000 N | Series N/A LM654600 |
CAD
N/A
|