CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE203137 / 203190-B | Bore (d) N/A 13.625 in346.075 mm | O.D. (D) N/A 19 in482.6 mm | Inner Ring Width (B) N/A 2.5 in63.5 mm | Outer Ring Width (C) N/A 1.75 in44.45 mm | Width (T) N/A 1.4375 in36.512 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 231000 lbf1030000 N | Static Radial Load Rating (C0) N/A 398000 lbf1770000 N | Series N/A 203000 |
CAD
N/A
|
| 21075 / 21212-B | Bore (d) N/A 3/4 in19.05 mm | O.D. (D) N/A 2.125 in53.975 mm | Inner Ring Width (B) N/A 0.8598 in21.839 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.4062 in10.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12400 lbf55100 N | Static Radial Load Rating (C0) N/A 9560 lbf42500 N | Series N/A 21000 |
CAD
N/A
|
| EE231400 / 232000-B | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20 in508 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 236000 lbf1050000 N | Static Radial Load Rating (C0) N/A 420000 lbf1870000 N | Series N/A 230000 |
CAD
N/A
|
| EE231462 / 232000B | Bore (d) N/A 14.625 in371.475 mm | O.D. (D) N/A 20 in508 mm | Inner Ring Width (B) N/A 2.625 in66.675 mm | Outer Ring Width (C) N/A 2 in50.8 mm | Width (T) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 236000 lbf1050000 N | Static Radial Load Rating (C0) N/A 420000 lbf1870000 N | Series N/A 230000 |
CAD
N/A
|
| 23100 / 23256B | Bore (d) N/A 1 in25.4 mm | O.D. (D) N/A 2.5625 in65.088 mm | Inner Ring Width (B) N/A 0.845 in21.463 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12300 lbf54600 N | Static Radial Load Rating (C0) N/A 12500 lbf55800 N | Series N/A 23000 |
CAD
N/A
|
| EE243196-90044 | Bore (d) N/A 19.625 in498.475 mm | O.D. (D) N/A 24.995 in634.873 mm | Inner Ring Width (B) N/A 3.1875 in80.963 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | Width (T) N/A 1.25 in31.75 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 330000 lbf1470000 N | Static Radial Load Rating (C0) N/A 822000 lbf3660000 N | Series N/A 243000 |
CAD
N/A
|
| 2558 / 2523B | Bore (d) N/A 1.1875 in30.163 mm | O.D. (D) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.733 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18800 lbf83700 N | Static Radial Load Rating (C0) N/A 21200 lbf94400 N | Series N/A 2500 |
CAD
N/A
|
| 2578 / 2523B | Bore (d) N/A 1.125 in28.575 mm | O.D. (D) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.733 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18800 lbf83700 N | Static Radial Load Rating (C0) N/A 21200 lbf94400 N | Series N/A 2500 |
CAD
N/A
|
| 2580 / 2523-B | Bore (d) N/A 1.25 in31.75 mm | O.D. (D) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.733 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18800 lbf83700 N | Static Radial Load Rating (C0) N/A 21200 lbf94400 N | Series N/A 2500 |
CAD
N/A
|
| 2581 / 2523B | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3435 in8.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18800 lbf83700 N | Static Radial Load Rating (C0) N/A 21200 lbf94400 N | Series N/A 2500 |
CAD
N/A
|
| 2585 / 2523-B | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.733 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18800 lbf83700 N | Static Radial Load Rating (C0) N/A 21200 lbf94400 N | Series N/A 2500 |
CAD
N/A
|
| 2582 / 2523B | Bore (d) N/A 1.25 in31.75 mm | O.D. (D) N/A 2.75 in69.85 mm | Inner Ring Width (B) N/A 0.9983 in25.357 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.733 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 18800 lbf83700 N | Static Radial Load Rating (C0) N/A 21200 lbf94400 N | Series N/A 2500 |
CAD
N/A
|
| 25576 / 25521-B | Bore (d) N/A 1.6875 in42.863 mm | O.D. (D) N/A 3.27 in83.058 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.733 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20300 lbf90500 N | Static Radial Load Rating (C0) N/A 24900 lbf111000 N | Series N/A 25500 |
CAD
N/A
|
| 25584 / 25521B | Bore (d) N/A 1.771 in44.983 mm | O.D. (D) N/A 3.27 in83.058 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.733 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20300 lbf90500 N | Static Radial Load Rating (C0) N/A 24900 lbf111000 N | Series N/A 25500 |
CAD
N/A
|
| 25580 / 25521B | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.27 in83.058 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.733 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20300 lbf90500 N | Static Radial Load Rating (C0) N/A 24900 lbf111000 N | Series N/A 25500 |
CAD
N/A
|
| 25590 / 25521B | Bore (d) N/A 1.796 in45.618 mm | O.D. (D) N/A 3.27 in83.058 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.733 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20300 lbf90500 N | Static Radial Load Rating (C0) N/A 24900 lbf111000 N | Series N/A 25500 |
CAD
N/A
|
| 26131 / 26283-B | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 2.8346 in71.999 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.2790 in7.087 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15700 lbf69600 N | Static Radial Load Rating (C0) N/A 13500 lbf60100 N | Series N/A 26000 |
CAD
N/A
|
| 26126 / 26283-B | Bore (d) N/A 1.2600 in32.004 mm | O.D. (D) N/A 2.8346 in71.999 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.2790 in7.087 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13200 lbf58800 N | Static Radial Load Rating (C0) N/A 13500 lbf60100 N | Series N/A 26000 |
CAD
N/A
|
| 26118-S / 26283-B | Bore (d) N/A 1.1811 in30 mm | O.D. (D) N/A 2.8346 in71.999 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.2790 in7.087 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15700 lbf69600 N | Static Radial Load Rating (C0) N/A 13500 lbf60100 N | Series N/A 26000 |
CAD
N/A
|
| 26118 / 26283-B | Bore (d) N/A 1.1806 in29.987 mm | O.D. (D) N/A 2.8346 in71.999 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.2790 in7.087 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15700 lbf69600 N | Static Radial Load Rating (C0) N/A 13500 lbf60100 N | Series N/A 26000 |
CAD
N/A
|
| 26112 / 26283B | Bore (d) N/A 1.125 in28.575 mm | O.D. (D) N/A 2.8346 in71.999 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.2790 in7.087 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15700 lbf69600 N | Static Radial Load Rating (C0) N/A 13500 lbf60100 N | Series N/A 26000 |
CAD
N/A
|
| 26100 / 26283-B | Bore (d) N/A 1 in25.4 mm | O.D. (D) N/A 2.8346 in71.999 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.2790 in7.087 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13200 lbf58800 N | Static Radial Load Rating (C0) N/A 13500 lbf60100 N | Series N/A 26000 |
CAD
N/A
|
| 26093 / 26283-B | Bore (d) N/A 0.9375 in23.813 mm | O.D. (D) N/A 2.8346 in71.999 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.2790 in7.087 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13200 lbf58800 N | Static Radial Load Rating (C0) N/A 13500 lbf60100 N | Series N/A 26000 |
CAD
N/A
|
| 26132 / 26283-B | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 2.8346 in71.999 mm | Inner Ring Width (B) N/A 0.7450 in18.923 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.2790 in7.087 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 15700 lbf69600 N | Static Radial Load Rating (C0) N/A 13500 lbf60100 N | Series N/A 26000 |
CAD
N/A
|
| 2684 / 2631B | Bore (d) N/A 0.875 in22.225 mm | O.D. (D) N/A 2.6150 in66.421 mm | Inner Ring Width (B) N/A 1.0013 in25.433 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3435 in8.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17200 lbf76600 N | Static Radial Load Rating (C0) N/A 18400 lbf81700 N | Series N/A 2600 |
CAD
N/A
|