CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 2691 / 2631B | Bore (d) N/A 1.1562 in29.367 mm | O.D. (D) N/A 2.6150 in66.421 mm | Inner Ring Width (B) N/A 1.0013 in25.433 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3435 in8.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17200 lbf76600 N | Static Radial Load Rating (C0) N/A 18400 lbf81700 N | Series N/A 2600 |
CAD
N/A
|
| 2687 / 2631B | Bore (d) N/A 1 in25.4 mm | O.D. (D) N/A 2.6150 in66.421 mm | Inner Ring Width (B) N/A 1.0013 in25.433 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3435 in8.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17200 lbf76600 N | Static Radial Load Rating (C0) N/A 18400 lbf81700 N | Series N/A 2600 |
CAD
N/A
|
| 2688 / 2631-B | Bore (d) N/A 1.0625 in26.988 mm | O.D. (D) N/A 2.6150 in66.421 mm | Inner Ring Width (B) N/A 1.0013 in25.433 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3435 in8.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17200 lbf76600 N | Static Radial Load Rating (C0) N/A 18400 lbf81700 N | Series N/A 2600 |
CAD
N/A
|
| 2689 / 2631B | Bore (d) N/A 1.125 in28.575 mm | O.D. (D) N/A 2.6150 in66.421 mm | Inner Ring Width (B) N/A 1.0013 in25.433 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3435 in8.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17200 lbf76600 N | Static Radial Load Rating (C0) N/A 18400 lbf81700 N | Series N/A 2600 |
CAD
N/A
|
| 2690 / 2631B | Bore (d) N/A 1.1562 in29.367 mm | O.D. (D) N/A 2.6150 in66.421 mm | Inner Ring Width (B) N/A 1.0013 in25.433 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3435 in8.725 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 17200 lbf76600 N | Static Radial Load Rating (C0) N/A 18400 lbf81700 N | Series N/A 2600 |
CAD
N/A
|
| 26884 / 26822-B | Bore (d) N/A 1.6880 in42.875 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.732 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20500 lbf91100 N | Static Radial Load Rating (C0) N/A 24800 lbf110000 N | Series N/A 26800 |
CAD
N/A
|
| 26882 / 26822B | Bore (d) N/A 1.625 in41.275 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.3438 in8.732 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 20500 lbf91100 N | Static Radial Load Rating (C0) N/A 24800 lbf110000 N | Series N/A 26800 |
CAD
N/A
|
| 2786 / 2720-B | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.01 in25.654 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19500 lbf86900 N | Static Radial Load Rating (C0) N/A 23000 lbf102000 N | Series N/A 2700 |
CAD
N/A
|
| 2788 / 2720-B | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.01 in25.654 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19500 lbf86900 N | Static Radial Load Rating (C0) N/A 23000 lbf102000 N | Series N/A 2700 |
CAD
N/A
|
| 2793 / 2720-B | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.01 in25.654 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19500 lbf86900 N | Static Radial Load Rating (C0) N/A 23000 lbf102000 N | Series N/A 2700 |
CAD
N/A
|
| 2796 / 2720-B | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 3 in76.2 mm | Inner Ring Width (B) N/A 1.01 in25.654 mm | Outer Ring Width (C) N/A 0.75 in19.05 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 19500 lbf86900 N | Static Radial Load Rating (C0) N/A 23000 lbf102000 N | Series N/A 2700 |
CAD
N/A
|
| EE275108 / 275158-B | Bore (d) N/A 10.75 in273.05 mm | O.D. (D) N/A 15.8750 in403.225 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 228000 lbf1010000 N | Static Radial Load Rating (C0) N/A 359000 lbf1600000 N | Series N/A 275000 |
CAD
N/A
|
| EE275105 / 275158-B | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 15.8750 in403.225 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 228000 lbf1010000 N | Static Radial Load Rating (C0) N/A 359000 lbf1600000 N | Series N/A 275000 |
CAD
N/A
|
| EE275100 / 275158-B | Bore (d) N/A 10 in254 mm | O.D. (D) N/A 15.8750 in403.225 mm | Inner Ring Width (B) N/A 2.75 in69.85 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | Width (T) N/A 1.5 in38.1 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 228000 lbf1010000 N | Static Radial Load Rating (C0) N/A 359000 lbf1600000 N | Series N/A 275000 |
CAD
N/A
|
| 27684 / 27620-B | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 4.9375 in125.413 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.7813 in19.845 mm | Width (T) N/A 0.4062 in10.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Static Radial Load Rating (C0) N/A 39900 lbf178000 N | Series N/A 27600 |
CAD
N/A
|
| 27687 / 27620-B | Bore (d) N/A 3.25 in82.55 mm | O.D. (D) N/A 4.9375 in125.413 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.7813 in19.845 mm | Width (T) N/A 0.4062 in10.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Static Radial Load Rating (C0) N/A 39900 lbf178000 N | Series N/A 27600 |
CAD
N/A
|
| 27690 / 27620-B | Bore (d) N/A 3.2813 in83.345 mm | O.D. (D) N/A 4.9375 in125.413 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.7813 in19.845 mm | Width (T) N/A 0.4062 in10.317 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 26300 lbf117000 N | Static Radial Load Rating (C0) N/A 39900 lbf178000 N | Series N/A 27600 |
CAD
N/A
|
| 28137 / 28315B | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 3.1496 in80 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3583 in9.101 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16900 lbf75200 N | Static Radial Load Rating (C0) N/A 15500 lbf68900 N | Series N/A 28000 |
CAD
N/A
|
| 28150 / 28315B | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.1496 in80 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3583 in9.101 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16900 lbf75200 N | Static Radial Load Rating (C0) N/A 15500 lbf68900 N | Series N/A 28000 |
CAD
N/A
|
| 28151 / 28315-B | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.1496 in80 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3583 in9.101 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63500 N | Static Radial Load Rating (C0) N/A 15500 lbf68900 N | Series N/A 28000 |
CAD
N/A
|
| 28158 / 28315B | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.1496 in80 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3583 in9.101 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16900 lbf75200 N | Static Radial Load Rating (C0) N/A 15500 lbf68900 N | Series N/A 28000 |
CAD
N/A
|
| 28118 / 28315-B | Bore (d) N/A 1.1875 in30.163 mm | O.D. (D) N/A 3.1496 in80 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3583 in9.101 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 16900 lbf75200 N | Static Radial Load Rating (C0) N/A 15500 lbf68900 N | Series N/A 28000 |
CAD
N/A
|
| 28138 / 28315-B | Bore (d) N/A 1.377 in34.976 mm | O.D. (D) N/A 3.1496 in80 mm | Inner Ring Width (B) N/A 0.8244 in20.94 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm | Width (T) N/A 0.3583 in9.101 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 14300 lbf63500 N | Static Radial Load Rating (C0) N/A 15500 lbf68900 N | Series N/A 28000 |
CAD
N/A
|
| 28580-99302 | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.7813 in19.845 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 29200 lbf130000 N | Series N/A 28500 |
CAD
N/A
|
| 28584-90024 | Bore (d) N/A 2.0625 in52.388 mm | O.D. (D) N/A 3.625 in92.075 mm | Inner Ring Width (B) N/A 1 in25.4 mm | Outer Ring Width (C) N/A 0.7813 in19.845 mm | Width (T) N/A 0.3437 in8.730 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 22200 lbf98900 N | Static Radial Load Rating (C0) N/A 29200 lbf130000 N | Series N/A 28500 |
CAD
N/A
|