CAD (0)
  • Cart is empty

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
151 - 175 of 701 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

N/A 1.5 in38.1 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A
N/A 1.5 in38.1 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A
N/A 1.5625 in39.688 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A
N/A 1.375 in34.925 mm N/A 3.1562 in80.167 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A
N/A 1.5625 in39.688 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A
N/A 1.5 in38.1 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A
N/A 1.625 in41.275 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A
N/A 1.5625 in39.688 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A
N/A 1.5 in38.1 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A
N/A 1.375 in34.925 mm N/A 3.2187 in81.755 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A 3300 N/A
N/A 1.378 in35.001 mm N/A 3.1496 in80 mm N/A 0.882 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A
N/A 1.625 in41.275 mm N/A 3.1496 in80 mm N/A 0.882 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A
N/A 1.6880 in42.875 mm N/A 3.1496 in80 mm N/A 0.882 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A
N/A 1.6929 in43.000 mm N/A 3.1496 in80 mm N/A 0.882 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A
N/A 1.375 in34.925 mm N/A 3.1496 in80 mm N/A 0.882 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A 335 N/A
N/A 1.5748 in40 mm N/A 3.1496 in80 mm N/A 0.882 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A
N/A 1.25 in31.75 mm N/A 3.1496 in80 mm N/A 0.882 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A
N/A 1.5 in38.1 mm N/A 3.1496 in80 mm N/A 0.882 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A 335 N/A
N/A 1.625 in41.275 mm N/A 3.1496 in80 mm N/A 0.882 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A
N/A 1.3125 in33.338 mm N/A 3.1496 in80 mm N/A 0.882 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A
N/A 1.375 in34.925 mm N/A 3.1496 in80 mm N/A 0.882 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A 335 N/A
N/A 1.1875 in30.163 mm N/A 3.1496 in80 mm N/A 0.882 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A 335 N/A
N/A 13.75 in349.25 mm N/A 19.75 in501.65 mm N/A 3.3125 in84.138 mm N/A 2.75 in69.85 mm N/A 1.375 in34.925 mm N/A 304000 lbf1350000 N N/A 626000 lbf2780000 N N/A 333000 N/A
N/A 2.8125 in71.438 mm N/A 4.625 in117.475 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A 33000 N/A
N/A 2.875 in73.025 mm N/A 4.625 in117.475 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 31100 lbf138000 N N/A 44300 lbf197000 N N/A 33000 N/A
151 - 175 of 701 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »