CAD (0)
▾
Tapered Roller Bearings - TSF (Tapered Single with Flange) Imperial
Tapered Roller Bearings - TSF (Tapered Single with Flange)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 33895-90034 | Bore (d) N/A 2.125 in53.975 mm | O.D. (D) N/A 3.6718 in93.264 mm | Inner Ring Width (B) N/A 1.125 in28.575 mm | Outer Ring Width (C) N/A 0.875 in22.225 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 29200 lbf130000 N | Static Radial Load Rating (C0) N/A 36200 lbf161000 N | Series N/A 33800 |
CAD
N/A
|
| 3478 / 3420B | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23500 lbf105000 N | Static Radial Load Rating (C0) N/A 26800 lbf119000 N | Series N/A 3400 |
CAD
N/A
|
| 3474 / 3420B | Bore (d) N/A 1.1875 in30.163 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23500 lbf105000 N | Static Radial Load Rating (C0) N/A 26800 lbf119000 N | Series N/A 3400 |
CAD
N/A
|
| 3490-99302 | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23500 lbf105000 N | Static Radial Load Rating (C0) N/A 26800 lbf119000 N | Series N/A 3400 |
CAD
N/A
|
| 3477 / 3420-B | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23500 lbf105000 N | Static Radial Load Rating (C0) N/A 26800 lbf119000 N | Series N/A 3400 |
CAD
N/A
|
| 3476 / 3420-B | Bore (d) N/A 1.25 in31.75 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23500 lbf105000 N | Static Radial Load Rating (C0) N/A 26800 lbf119000 N | Series N/A 3400 |
CAD
N/A
|
| 3479 / 3420-B | Bore (d) N/A 1.4375 in36.513 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23500 lbf105000 N | Static Radial Load Rating (C0) N/A 26800 lbf119000 N | Series N/A 3400 |
CAD
N/A
|
| 3483 / 3420-B | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23500 lbf105000 N | Static Radial Load Rating (C0) N/A 26800 lbf119000 N | Series N/A 3400 |
CAD
N/A
|
| 3482 / 3420B | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23500 lbf105000 N | Static Radial Load Rating (C0) N/A 26800 lbf119000 N | Series N/A 3400 |
CAD
N/A
|
| 3480 / 3420B | Bore (d) N/A 1.378 in35.001 mm | O.D. (D) N/A 3.125 in79.375 mm | Inner Ring Width (B) N/A 1.1721 in29.771 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4063 in10.320 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23500 lbf105000 N | Static Radial Load Rating (C0) N/A 26800 lbf119000 N | Series N/A 3400 |
CAD
N/A
|
| 34306 / 34481-B | Bore (d) N/A 3.0625 in77.788 mm | O.D. (D) N/A 4.8125 in122.238 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Outer Ring Width (C) N/A 0.8437 in21.430 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 27200 lbf121000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N | Series N/A 34000 |
CAD
N/A
|
| 34301 / 34481-B | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 4.8125 in122.238 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Outer Ring Width (C) N/A 0.8437 in21.430 mm | Width (T) N/A 0.3126 in7.940 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N | Series N/A 34000 |
CAD
N/A
|
| 34274 / 34481-B | Bore (d) N/A 2.7540 in69.952 mm | O.D. (D) N/A 4.8125 in122.238 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Outer Ring Width (C) N/A 0.8437 in21.430 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N | Series N/A 34000 |
CAD
N/A
|
| 34275 / 34481-B | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 4.8125 in122.238 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Outer Ring Width (C) N/A 0.8437 in21.430 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N | Series N/A 34000 |
CAD
N/A
|
| 34300 / 34481-B | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 4.8125 in122.238 mm | Inner Ring Width (B) N/A 0.906 in23.012 mm | Outer Ring Width (C) N/A 0.8437 in21.430 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 23000 lbf102000 N | Static Radial Load Rating (C0) N/A 30600 lbf136000 N | Series N/A 34000 |
CAD
N/A
|
| 3576 / 3525B | Bore (d) N/A 1.625 in41.275 mm | O.D. (D) N/A 3.4375 in87.313 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N | Series N/A 3500 |
CAD
N/A
|
| 3578-99302 | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.4375 in87.313 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N | Series N/A 3500 |
CAD
N/A
|
| 3579 / 3525-B | Bore (d) N/A 1.6875 in42.863 mm | O.D. (D) N/A 3.4375 in87.313 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N | Series N/A 3500 |
CAD
N/A
|
| 3583 / 3525-B | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.4375 in87.313 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N | Series N/A 3500 |
CAD
N/A
|
| 3580 / 3525-B | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 3.4375 in87.313 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N | Series N/A 3500 |
CAD
N/A
|
| 3586 / 3525-B | Bore (d) N/A 1.781 in45.237 mm | O.D. (D) N/A 3.4375 in87.313 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N | Series N/A 3500 |
CAD
N/A
|
| 3585 / 3525-B | Bore (d) N/A 1.625 in41.275 mm | O.D. (D) N/A 3.4375 in87.313 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4370 in11.100 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N | Series N/A 3500 |
CAD
N/A
|
| 3581 / 3525-B | Bore (d) N/A 1.375 in34.925 mm | O.D. (D) N/A 3.4375 in87.313 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N | Series N/A 3500 |
CAD
N/A
|
| 3577 / 3525-B | Bore (d) N/A 1.625 in41.275 mm | O.D. (D) N/A 3.4375 in87.313 mm | Inner Ring Width (B) N/A 1.216 in30.886 mm | Outer Ring Width (C) N/A 0.9375 in23.813 mm | Width (T) N/A 0.4375 in11.113 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25500 lbf113000 N | Static Radial Load Rating (C0) N/A 30100 lbf134000 N | Series N/A 3500 |
CAD
N/A
|
| 355X / 354B | Bore (d) N/A 1.75 in44.45 mm | O.D. (D) N/A 3.3465 in85.001 mm | Inner Ring Width (B) N/A 0.854 in21.692 mm | Outer Ring Width (C) N/A 0.6875 in17.463 mm | Width (T) N/A 0.3125 in7.938 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 21800 lbf97000 N | Static Radial Load Rating (C0) N/A 20000 lbf88800 N | Series N/A 355 |
CAD
N/A
|