CAD (0)
▾
Fafnir® Double Pillow Block Mounted Bearings Eccentric Locking Collar
Fafnir® Pillow Block Mounted Bearings
Timken Fafnir
Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Clear
Filter
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|
| DRNR 15/16 | Shaft Size d N/A 0.9375 in | Total Width N/A 200 mm7.8750 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Four-Bolt Double Pillow Block |
CAD
N/A
|
| DRNR1 3/16 | Shaft Size d N/A 1.1875 in | Total Width N/A 203.2 mm8 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Four-Bolt Double Pillow Block |
CAD
N/A
|
| DRNR1 7/16 | Shaft Size d N/A 1.4375 in | Total Width N/A 276.2 mm10.875 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Four-Bolt Double Pillow Block |
CAD
N/A
|
| DRNR1 11/16 | Shaft Size d N/A 1.6875 in | Total Width N/A 279.4 mm11 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Four-Bolt Double Pillow Block |
CAD
N/A
|
| DRNR1 15/16 | Shaft Size d N/A 1.9375 in | Total Width N/A 352.4 mm13.875 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Four-Bolt Double Pillow Block |
CAD
N/A
|
| DRNR2 3/16 | Shaft Size d N/A 2.1875 in | Total Width N/A 355.6 mm14 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Four-Bolt Double Pillow Block |
CAD
N/A
|