CAD (0)
▾
Fafnir® Pillow Block Mounted Bearings Concentric Locking Collar
Fafnir® Pillow Block Mounted Bearings
Timken Fafnir
Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Clear
Filter
Series
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RASC 5/8 | Shaft Size d N/A 0.625 in | Total Width N/A 30.2 mm1.188 in | Static Load Rating N/A 4700 N1060 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC 3/4 | Shaft Size d N/A 3/4 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 6200 N1400 lbf | Dynamic Load Rating N/A 14300 N3200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC1 | Shaft Size d N/A 1 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7700 N1730 lbf | Dynamic Load Rating N/A 15800 N3550 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC1 1/8 | Shaft Size d N/A 1.125 in | Total Width N/A 42.9 mm1.688 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21800 N4900 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC1 3/16 | Shaft Size d N/A 1.1875 in | Total Width N/A 42.9 mm1.688 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21800 N4900 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC1 1/4S | Shaft Size d N/A 1.25 in | Total Width N/A 42.9 mm1.688 in | Static Load Rating N/A 11100 N2500 lbf | Dynamic Load Rating N/A 21800 N4900 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC1 1/4 | Shaft Size d N/A 1.25 in | Total Width N/A 46.8 mm1.844 in | Static Load Rating N/A 15100 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC1 3/8 | Shaft Size d N/A 1.375 in | Total Width N/A 46.8 mm1.844 in | Static Load Rating N/A 15100 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC1 7/16 | Shaft Size d N/A 1.4375 in | Total Width N/A 46.8 mm1.844 in | Static Load Rating N/A 15100 N3400 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC1 1/2 | Shaft Size d N/A 1.5 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 20500 N4600 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC1 11/16 | Shaft Size d N/A 1.6875 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 36200 N8130 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC1 3/4 | Shaft Size d N/A 1.75 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 36200 N8130 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC1 15/16 | Shaft Size d N/A 1.9375 in | Total Width N/A 57.9 mm2.281 in | Static Load Rating N/A 22700 N5100 lbf | Dynamic Load Rating N/A 39200 N8800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC2 | Shaft Size d N/A 2 in | Total Width N/A 60.3 mm2.375 in | Static Load Rating N/A 28500 N6400 lbf | Dynamic Load Rating N/A 48000 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
| RASC2 7/16 | Shaft Size d N/A 2.4375 in | Total Width N/A 60.3 mm2.375 in | Static Load Rating N/A 35600 N8000 lbf | Dynamic Load Rating N/A 58800 N13200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|