CAD (0)
  • Cart is empty
51 - 75 of 149 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Housing Style

CAD

N/A 0.875 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 0.875 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 0.9375 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 25.000 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 25.000 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 25.000 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 25.000 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 25.000 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 25.000 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 25.000 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 25.000 mm N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
N/A 1 in N/A 19.8 mm0.781 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Three-Bolt Square Flange N/A
51 - 75 of 149 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »