CAD (0)
▾
Fafnir® Three-Bolt Flanged Mounted Bearings Eccentric Locking Collar
Fafnir® Three Bolt Flanged Mounted Bearings
Timken Fafnir
Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Housing Style |
CAD |
|---|---|---|---|---|---|---|
| GVFDR1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFDR1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD1 1/4S | Shaft Size d N/A 1.25 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD1 1/4S | Shaft Size d N/A 1.25 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD1 1/4S | Shaft Size d N/A 1.25 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFD1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD1 1/4S | Shaft Size d N/A 1.25 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFDR1 1/4S | Shaft Size d N/A 1.25 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFDR1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR1 1/4S | Shaft Size d N/A 1.25 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFDR1 1/4S | Shaft Size d N/A 1.25 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| VFDR1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR1 1/4S | Shaft Size d N/A 1.25 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR1 1/4 | Shaft Size d N/A 1.25 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFD1 5/16 | Shaft Size d N/A 1.3125 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFD1 5/16 | Shaft Size d N/A 1.3125 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GRFDR1 5/16 | Shaft Size d N/A 1.3125 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| RFDR1 5/16 | Shaft Size d N/A 1.3125 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|
| GVFD1 3/8 | Shaft Size d N/A 1.375 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Style N/A Three-Bolt Square Flange |
CAD
N/A
|